Publish your products
Wallmate® - Stretch Fabric Acoustical Wall System
Wallmate® - Stretch Fabric Acoustical Wall System
Wallmate® - Stretch Fabric Acoustical Wall System
Wallmate® - Stretch Fabric Acoustical Wall System
Wallmate® - Stretch Fabric Acoustical Wall System
Wallmate® - Stretch Fabric Acoustical Wall System
Wallmate® - Stretch Fabric Acoustical Wall System
Wallmate® - Stretch Fabric Acoustical Wall System

    Wallmate® - Stretch Fabric Acoustical Wall System

    Wallmate® Stretch Fabric Wall System
    Design-Driven. Acoustically Effective. Installed by Anyone.

    Wallmate® is the only stretch fabric wall system that gives you complete design freedom—without requiring a proprietary installer. Whether you’re designing for acoustical performance or aesthetic versatility, Wallmate delivers a sleek, high-tension fabric finish that’s as functional as it is beautiful.

    Unlike traditional stretched fabric systems that rely on wood lath, staples, welting, or costly specialty contractors, Wallmate uses an intuitive hinged track system—allowing for fast, precise installation by contractors, facilities teams, or even skilled DIY users. It offers limitless panel sizes, hundreds of fabric choices, and removable, replaceable fabric, making it ideal for both commercial and residential spaces where acoustic performance and design flexibility are essential.

    Smart Design for Modern Sound Control

    Today’s environments demand more from walls than just structure. In our high-volume, sound-driven world, surfaces must do double duty—managing sound reflections and reverberation while contributing to the overall visual experience. Wallmate helps you do both.

    Key Advantages

    • No wall prep required
    • No lath, staples, or welting
    • Flexible sizing – from small panels to full-wall coverage
    • Replaceable fabric – easy to update or refresh designs
    • Installer of your choice – no exclusive vendor required
    • Exceptional acoustic performance
    • Sustainable & reusable track system

    Design Better Spaces with Wallmate®

    Specify Wallmate in your next project and deliver acoustical performance, material flexibility, and design freedom—without the limitations of proprietary systems. Whether for offices, schools, studios, or hospitality spaces, Wallmate is the professional, accessible solution for creating quieter, more beautiful interiors.

    Specification
    • The Wallmate® Stretch Fabric Wall System brings together design freedom, acoustic performance, and installation simplicity in a way no other acoustic wall system does. Created for architects, designers, contractors, and even skilled DIY users, Wallmate replaces the limitations of traditional stretched‑fabric methods with a clean, intuitive approach built around precision acoustic wall channels and a hinged track system. The result is a seamless, tensioned surface that performs as beautifully as it looks—an adaptable architectural acoustic wall treatment that elevates any interior.

      Because Wallmate is a true site stretch fabric system, it eliminates the need for wood lath, staples, welting, or proprietary installers. Panels can be created in virtually any dimension, from small accent features to full‑wall installations, making it a fully custom acoustic panel system. Designers can choose from hundreds of textiles, allowing for custom fabric colors and textures for stretch walls that match branding, décor, or architectural intent. And because the fabric is removable, Wallmate functions as a long‑term removable fabric acoustics solution—easy to refresh, repair, or update without replacing the entire system.

      Behind the fabric, Wallmate accommodates a variety of core materials, including natural fiber core panel system options for sustainability‑focused projects. This flexibility allows the system to perform as high NRC acoustic wall panels for echo control, delivering broadband sound absorption for large spaces such as offices, classrooms, studios, and hospitality environments. Its durability also makes it a durable and impact‑resistant acoustic solution, suitable for high‑traffic corridors, gymnasiums, and multipurpose rooms.

      Because it installs cleanly and efficiently, Wallmate is ideal for DIY panel build projects as well as professional construction. It integrates effortlessly into modular stretch‑wall acoustic system layouts, supporting both simple and complex geometries. As a fabric track wall system for acoustics, it provides consistent tension and crisp edges, creating architectural‑grade acoustic wall finishes that rival custom millwork.

      Wallmate is also a trusted choice for specialized environments. It performs exceptionally well as a church acoustic panel system and in acoustic wall systems for churches and worship spaces, where clarity and aesthetics must coexist. In education, it serves as sound absorption panels for schools and classrooms, improving speech intelligibility and reducing distractions. In performance venues, it supports acoustic treatment for auditoriums and theaters, offering both acoustic control and design versatility.

      With its reusable track system and compatibility with fire‑rated cores, Wallmate can be specified as a fire‑rated and code‑compliant acoustic system, meeting the needs of commercial and institutional projects. Whether used in corporate interiors, hospitality spaces, recording studios, or residential media rooms, the Wallmate stretch‑fabric acoustic wall system delivers the rare combination of beauty, performance, and accessibility—empowering anyone to create quieter, more refined spaces without the constraints of proprietary installation methods.

    Technical specification
    • Unique ref.nst14682
    • Product familyBuilding Materials
    • Product groupAcoustical Wall Treatment
    • TypeObject (single object)
    • Date of publishing2013-08-07
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 14
    • CSI MasterFormat 2014 TitleAcoustic Stretched-Fabric Wall Systems
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States