Publish your products
Sound Silencer™ - Ceiling and Wall Acoustical Panels
Sound Silencer™ - Ceiling and Wall Acoustical Panels
Sound Silencer™ - Ceiling and Wall Acoustical Panels
Sound Silencer™ - Ceiling and Wall Acoustical Panels
Sound Silencer™ - Ceiling and Wall Acoustical Panels
Sound Silencer™ - Ceiling and Wall Acoustical Panels
Sound Silencer™ - Ceiling and Wall Acoustical Panels
Sound Silencer™ - Ceiling and Wall Acoustical Panels
Sound Silencer™ - Ceiling and Wall Acoustical Panels

    Sound Silencer™ - Ceiling and Wall Acoustical Panels

    Sound Silencer™ Acoustical Panels
    Durable. Cleanable. Beautiful.

    Designed for the most challenging and unique acoustic environments, Sound Silencer™ ceiling and wall panels provide high-performance sound control with a clean, modern finish. Made from rigid, porous ARPRO Acoustical Porous Expanded Polypropylene (P.E.P.P.), these lightweight panels deliver both sound absorption (NRC) and sound blocking (STC) — offering an effective, versatile solution for noise reduction across a variety of interior settings.

    With a Class A fire rating (ASTM E84) and a non-fibrous, impact-resistant surface, Sound Silencer™ panels are ideal for projects where durability, hygiene, and acoustical performance are critical — including gymnasiums, natatoriums, clean rooms, laboratories, food prep areas, firing ranges, and high-moisture environments.

    Key Advantages:

    • Dual-performance: NRC and STC rated
    • Class A fire rated for code compliance
    • Fiberglass-free and non-irritating to indoor air quality
    • Water-resistant and easily cleanable
    • Tackable and non-abrasive surface
    • Suitable for indoor and outdoor installations
    • Resistant to moisture, bacteria, fungi, and physical impact
    • Lightweight for fast installation and cost-efficient shipping

    Whether you're specifying acoustical materials for a wellness center, educational facility, or industrial environment, Sound Silencer™ panels provide a seamless balance of performance, resilience, and design flexibility.

    Specification
    • The Sound Silencer™ Acoustical Panels are built for spaces where traditional materials simply can’t keep up. Formed from rigid, porous ARPRO Expanded Polypropylene, these polypropylene acoustic panels deliver a rare combination of sound absorption and sound blocking, functioning as true dual‑purpose acoustic panels that manage both echo and transmission in demanding environments. Their smooth, modern appearance allows them to serve as decorative acoustic panels for modern interiors, while their rugged construction makes them equally suited for industrial and high‑moisture settings.

      Because they are entirely non‑fibrous, these panels provide a safe non‑toxic non‑fibrous acoustical treatment that supports healthy indoor air quality. They are ideal as non‑fibrous acoustical wall and ceiling panels in schools, wellness centers, laboratories, and clean rooms where hygiene and durability are essential. Their polypropylene composition also creates odor‑resistant polypropylene panels, a major advantage in noise control for animal hospitals and kennels, food prep areas, and other sensitive environments.

      Performance is where Sound Silencer™ truly stands out. As high NRC panels for echo and reverberation control, they tame reflections in gymnasiums, natatoriums, cafeterias, and multipurpose rooms. Their inherent rigidity and density also allow them to function as impact‑resistant acoustic panels and abuse‑resistant acoustical panels, making them a dependable choice for sports facilities, firing ranges, and high‑traffic public spaces.

      Moisture resistance is built into the material itself, enabling the panels to perform as water‑resistant acoustical panels and moisture‑resistant and washable acoustic solutions in environments where humidity, splashing, or sanitation are part of daily operations. As washable sound panels, they can be wiped down or cleaned without degrading, making them ideal for sound absorption panels for restaurants and hospitality spaces, commercial kitchens, and aquatic centers.

      Lightweight and easy to handle, these lightweight sound panels simplify installation and reduce shipping costs. They integrate effortlessly into modular panel systems for flexible layouts, whether used as server room panels, restaurant acoustical panels, or panels for schools classrooms and cafeterias. Their tackable, non‑abrasive surface also allows them to function as tackable acoustical panels, adding utility in offices, classrooms, and training facilities.

      With a Class A fire rating, these Class A fire‑rated polypropylene panels meet stringent code requirements while delivering long‑term durability in both indoor/outdoor acoustics applications. From architectural ceilings and walls to specialized industrial environments, Sound Silencer polypropylene acoustic panels offer a balanced blend of performance, resilience, and design flexibility—an adaptable solution for projects that demand a durable acoustic material capable of thriving where others fail.

    Technical specification
    • Unique ref.nst14686
    • Product familyWalls
    • Product groupCeiling and Wall Panels
    • TypeBuilding Materials
    • Date of publishing2013-08-07
    • Edition number1
    • Height (inches)48
    • Width (inches)24
    Related
    • Material mainExpanded Polypropylene
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 80 00
    • CSI MasterFormat 2014 TitleAcoustic Treatment
    • OmniClass Number23-15 15 29
    • OmniClass TitleAcoustical Wall Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States