Publish your products
Interior Quilted Curtains - Absorptive/Noise Barrier Curtains
Interior Quilted Curtains - Absorptive/Noise Barrier Curtains
Interior Quilted Curtains - Absorptive/Noise Barrier Curtains
Interior Quilted Curtains - Absorptive/Noise Barrier Curtains
Interior Quilted Curtains - Absorptive/Noise Barrier Curtains
Interior Quilted Curtains - Absorptive/Noise Barrier Curtains
Interior Quilted Curtains - Absorptive/Noise Barrier Curtains
Interior Quilted Curtains - Absorptive/Noise Barrier Curtains
Interior Quilted Curtains - Absorptive/Noise Barrier Curtains
Interior Quilted Curtains - Absorptive/Noise Barrier Curtains

    Interior Quilted Curtains - Absorptive/Noise Barrier Curtains

    Quilted Soundproofing Curtains – Absorptive & Noise Barrier Panels
    For Acoustic Control in Challenging Environments

    Our quilted soundproofing curtains combine high-performance sound absorption with effective noise blocking in a flexible, modular design. These custom-fabricated acoustic curtains integrate either a 1 lb. or 2 lb. per square foot, dense mass-loaded vinyl core with a durable quilted absorptive facing on both sides, offering both noise reduction and containment in a single solution.

    Ideal for industrial, commercial, and even residential applications, these curtains are frequently used to enclose machinery, isolate noisy workspaces, or create movable sound barriers. Designed to perform in demanding environments, they are water and chemical resistant and easy to install, remove, or reconfigure as needed.

    Key Features:

    • Dual-Function Performance – Combines sound absorption and noise blocking in one curtain
    • Custom Configurations – Made to order in 1" or 2" (nominal) thicknesses for tailored acoustic performance
    • Durable & Versatile – Suitable for fixed or mobile installations; resists moisture and chemicals
    • Modular Design – Vertical hook-and-loop edges and top grommets ensure tight seals and seamless panel connections
    • Multiple Mounting Options – Available as panels only or complete systems with roller tracks or structural frames

    Whether you’re designing a mobile acoustic barrier, an enclosure for noisy equipment, or a flexible sound partition, these quilted soundproofing curtains deliver cost-effective, reliable acoustic control in virtually any environment.

    Specification
    • The Interior Quilted Soundproofing Curtains – Absorptive & Noise Barrier Panels are designed for acoustic control in the most challenging environments, blending flexibility with rugged performance. These acoustic curtain panels combine dense mass‑loaded vinyl cores with quilted absorptive facings, creating soundproof quilted blankets that both block and absorb noise. Available with 1 lb. or 2 lb. per square foot cores, they function as combined noise barrier and absorber panels, delivering reliable industrial noise control and interior noise reduction in one solution.

      In factories, warehouses, and production lines, these curtains are used as industrial sound barriers and noise barrier curtains for manufacturing plants, enclosing machinery or isolating noisy workspaces. They serve as mobile sound barriers and barrier curtains that can be reconfigured as needed, making them ideal for acoustic curtains for factory partitions, industrial soundproofing for production lines, and soundproof curtains for warehouse operations. Their modular design—with vertical hook‑and‑loop seams and grommets—supports modular curtain systems for large areas, ensuring tight seals and seamless connections.

      Performance extends beyond noise control. These quilted industrial sound curtains provide noise reduction for machinery and equipment, while also offering thermal and acoustic insulation properties. They act as vibration damping curtains in demanding environments, resist moisture and chemicals, and qualify as fire‑rated industrial acoustic curtains. Built with durability in mind, they are impact‑resistant and durable sound barriers that withstand heavy use in industrial and commercial settings.

      Customization is central to their design. Available as custom‑size quilted sound curtains, they can be fabricated in 1" or 2" nominal thicknesses to meet specific acoustic requirements. Options include standalone barrier absorber panels or complete systems with roller tracks and frames, making them adaptable for noise barrier curtains for manufacturing plants, soundproofing for industrial environments, and acoustic treatment in warehouse operations.

      From interior noise barrier curtains in offices to high‑performance noise control curtains in factories, these versatile solutions deliver cost‑effective acoustic management. Whether used as acoustic curtains for factory partitions, industrial soundproofing for production lines, or decorative yet functional soundproof quilted blankets in commercial spaces, the Quilted Soundproofing Curtains provide dependable, flexible, and sustainable noise control wherever it’s needed.

    Technical specification
    • Unique ref.nst28578
    • Product familyBuilding Materials
    • Product groupBlanket Sound Isolation Insulation
    • TypeBuilding Materials
    • Date of publishing2013-08-07
    • Edition number1
    • Height (inches)96
    • Width (inches)48
    Related
    • Material mainVinyl
    • Material secondaryFiberglass
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code01 56 19
    • CSI MasterFormat 2014 TitleTemporary Noise Barriers
    • OmniClass Number23-39 11 11 13
    • OmniClass TitleNoise Barriers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States