Publish your products
Envirocoustic™ Wood Wool Designs - Engraved Acoustical Panels
Envirocoustic™ Wood Wool Designs - Engraved Acoustical Panels
Envirocoustic™ Wood Wool Designs - Engraved Acoustical Panels
Envirocoustic™ Wood Wool Designs - Engraved Acoustical Panels
Envirocoustic™ Wood Wool Designs - Engraved Acoustical Panels
Envirocoustic™ Wood Wool Designs - Engraved Acoustical Panels
Envirocoustic™ Wood Wool Designs - Engraved Acoustical Panels
Envirocoustic™ Wood Wool Designs - Engraved Acoustical Panels

    Envirocoustic™ Wood Wool Designs - Engraved Acoustical Panels

    Envirocoustic™ Wood Wool Designs set a new benchmark in acoustic paneling, delivering an exceptional combination of performance, sustainability, and aesthetic versatility. Installed onto walls or ceilings, these panels effectively reduce echo and reverberation in a wide range of interior environments—from commercial and educational to hospitality and residential spaces.

    Crafted from just three natural ingredients—wood fibers, Portland cement, and water—Envirocoustic Wood Wool Designs panels are an outstanding eco-conscious option. Their production process is efficient and sustainable, aligning with the growing demand for low-impact building materials. The panels meet California Department of Public Health (CDPH) VOC emissions standards, contribute toward LEED certification, and are Class A Fire Rated, having passed the NFPA 286 fire test. Additionally, they are highly resistant to microbial and fungal growth, making them suitable for health-conscious and high-performance environments.

    Envirocoustic panels are available in an array of designs, colors, and custom options, allowing seamless integration into both bold architectural statements and more understated, minimalist aesthetics. V-groove patterns carved into the panel face introduce texture and dimension, transforming walls and ceilings into visually engaging and acoustically optimized surfaces.

    Whether you're seeking a flexible acoustical product for a large public venue or a refined finish for an intimate interior, Wood Wool Designs panels provide both functional and visual impact. A possible variation of the designs panels, our backfill panels deliver some of the industry's highest sound absorption ratings, making them ideal for the most demanding acoustic environments.

    Easy to install and endlessly adaptable, Envirocoustic Wood Wool Designs panels offer a sophisticated, sustainable solution for today’s sound-sensitive spaces.

    Specification
    • The Envirocoustic™ Wood Wool Designs collection sets a new benchmark in acoustic paneling, offering an exceptional blend of performance, sustainability, and design versatility. Installed on walls or ceilings, these wood wool panels are engineered to reduce echo and reverberation, making them ideal for commercial, educational, hospitality, and residential spaces.

      Crafted from three natural ingredients—wood fibers, Portland cement, and water—Envirocoustic wood wool designs panels are an eco‑friendly wood wool acoustic panels solution that supports sustainable acoustical wall solutions and green building acoustic panels initiatives. Their efficient production process aligns with the demand for low‑impact building materials, while compliance with California Department of Public Health VOC standards ensures they qualify as low‑VOC decorative acoustic panels. They are also Cradle to Cradle Certified acoustic panels, Class A fire rated, and tested to NFPA 286, making them reliable fire‑rated wood wool acoustical panels suitable for health‑conscious environments.

      Design flexibility is at the heart of Wood Wool Designs. Available as custom acoustic panels, decorative acoustic panels, and patterned sound panels, they can be tailored to bold architectural statements or minimalist interiors. Precision V‑grooved three‑dimensional panels add texture and depth, transforming walls and ceilings into visually engaging surfaces. Options include wood fiber acoustic panels, moisture‑resistant acoustic wall panels, and durable and impact‑resistant acoustic panels that withstand high‑traffic use.

      Performance is uncompromising. These high NRC wood wool acoustic panels function as sound absorption and echo reduction panels, delivering superior reverberation control in demanding environments. Backfill variations enhance absorption further, making them ideal for patterned acoustic panels for auditoriums and theaters, wood wool panels for schools and classrooms, and custom acoustic panels for hospitality spaces. Their thermal insulation properties in wood wool panels add another layer of value, supporting both acoustic and energy efficiency goals.

      Whether specified as architectural wood wool acoustics for civic buildings, architectural acoustic panels for commercial buildings, or durable wood wool acoustic panels for high‑traffic public spaces, Envirocoustic™ Wood Wool Designs provide both functional and visual impact. Easy to install and endlessly adaptable, they are the sophisticated, sustainable solution for today’s sound‑sensitive spaces.

    Technical specification
    • Unique ref.wood-wool-designs-engraved-acoustical-panels
    • Product familyBuilding Materials
    • Product groupAcoustical Wall Treatment
    • TypeBuilding Materials
    • Date of publishing2025-06-09
    • Edition number1
    • Height (inches)48
    • Width (inches)24
    Related
    • Material mainWood
    • Material secondaryCementitious
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 33
    • CSI MasterFormat 2014 TitleSound-Absorbing Wall Units
    • OmniClass Number23-15 15 29
    • OmniClass TitleAcoustical Wall Finishes
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit