We are using cookies to provide our services

By using our services you agree to our use of cookies

;

BASE SLATE Shower Tray 1200x800mm

Unique ref.: BASE_SLATE_Shower_Tray_1200x800mm
Brand: Acquabella
Product family: Base
Product group: Shower Trays
Width (mm): 800
Height (mm): 1200
Depth (mm): 27
Date of publishing: 2019-04-10
Edition number: 1
Type: Object (single object)
Download (11)
Bespoke shower trays. Quality and unique design adapted to all spaces. The BASE shower tray was born created with the ” made-to-measure” indentity and this feature continues being part of us. Create your perfect space which will awaken your senses and give your bathroom an incomparable finish.

Antislip class 3, resistant to thermical shock, Impact resistant, high definition textures, easy to cut.


Material main: Polyurethane
Material secondary: Polyurethane
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 39

BIMobject Category: Sanitary - Shower trays
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L72143
Uniclass 1.4 Description: Shower trays
Uniclass 2.0 Code: PR-35-06-84
Uniclass 2.0 Description: Shower Trays
Uniclass 2015 Code: Pr_40_20_06_84
Uniclass 2015 Description: Shower trays
NBS Reference Code: 35-06-84
NBS Reference Description: Shower Trays
OmniClass Number: 23-31 15 11
OmniClass Title: Bath Shower Units
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Sanitary - Shower trays

Name Value
Depth 1200
Height 27 mm
Integral Finish Slate
Material polyurethane
Width 800 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material polyurethane

All BIM objects are real products from real manufacturers confirmed and approved