HYBRIS is a new insulation material generally used for roof, wall, ceiling and suspended timber floor applications, especially suitable for timber/steel frame and masonry construction.
HYBRIS is a reflective insulation product based on a honeycomb structure made of shaped polyethylene foams glued to aluminium coated polyethylene foils.
High thermal performance is provided by a special structure composed of a large number of low emissivity cavities, protected from dust and excessive air movement. Moreover, the low emissivity external films provide additional thermal resistance, when associated with air cavities.
HYBRIS is easily installed between rafters, timber studs or within floor joists. It accurately fits all widths, held in place by compression. HYBRIS does not slump down.
HYBRIS is available in panels of 1150 x 2650mm and in a range of thicknesses from 50mm to 205mm.
Specification
HYBRIS is a reflective insulation product based on a honeycomb structure of shaped polyethylene foam layers and low emissivity films (aluminium coated polyethylene foils).
HYBRIS is an insulation material generally used for roof, wall, ceiling and suspended timber floor applications, especially suitable for timber/steel frame and masonry construction.
HYBRIS can act as a vapour control layer without the need for an independent vapour control layer.
Product features:
- Thickness: 75mm
- Weight: 9.5kg/m³
- Declared thermal performance:
Thermal conductivity: 0.033 W/mK
Thermal resistance core: 2.25 m²K/W
Thermal resistance of core with 2 associated air cavities of 20mm (horizontal heat flow): 3.45 m²K/W
Declared emissivity: 0.06 (inner layer) and 0.10 (outer layer)
- Diffusion eq. air layer thickness (sd): >90m
- Water tightness: W1
- Air permeability: Airtight
- Fire resistance: No performance determined (NPD)
- Panel size: 2650x1150mm
- Area: 12.19m²/pack (4 panels/pack)
- Non-hazardous with no special requirements for installation or disposal of waste
- Life expectancy: The product is expected to remain effective for the service life of the building provided that it is installed in accordance with the manufacturer’s instructions and certification.
HYBRIS is CE-marked in accordance with ETA no 13/0121.
HYBRIS has been designed for and fully tested in accordance with the EN 16012 standard for reflective insulation, including the application of 90/90. HYBRIS has ACERMI certification no 15/189/1047 and has a Technical Application Document (DTA) for walls n°20/15-349 and roofs n°20/16-373.