Publish your products
Longo Nomada_Individual Seat
Longo Nomada_Individual Seat
Longo Nomada_Individual Seat
Longo Nomada_Individual Seat
Longo Nomada_Individual Seat
Longo Nomada_Individual Seat
Longo Nomada_Individual Seat
    Actiu

    Longo Nomada_Individual Seat

    Longo is a modular system consisting of sofas, operative and managerial desks, with storage solutions (cabinets, libraries), accessories and sound absorbing panels which incorporate decorative accessories and items that inspire a cheerful environment.
    Technical specification
    • Unique ref.Longonomadaindividual
    • Product familySoft
    • Product groupLongo Nomada
    • TypeObject (single object)
    • Date of publishing2014-01-01
    • Edition number1
    • Height (mm)764
    • Width (mm)670
    • Depth (mm)670
    Related
    • Material mainAluminum
    • Material secondaryLeather
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit