AL62-HF Aluminum Horizontal Folding WindowAL62-HF Aluminum Horizontal Folding WindowAL62-HF Aluminum Horizontal Folding WindowAL62-HF Aluminum Horizontal Folding WindowAL62-HF Aluminum Horizontal Folding WindowAL62-HF Aluminum Horizontal Folding WindowAL62-HF Aluminum Horizontal Folding WindowAL62-HF Aluminum Horizontal Folding WindowAL62-HF Aluminum Horizontal Folding WindowAL62-HF Aluminum Horizontal Folding Window
View previous images
View next images

AL62-HF Aluminum Horizontal Folding Window

ActivWall’s horizontal folding walls, windows, and doors (also called Bi-Fold) fold to either one side of the opening or both sides, creating a flexible space. They can be utilized in both commercial and residential settings as well as either exterior or interior. Our superior American engineered hinges and motion hardware allow for the smooth operation of units and thermally broken aluminum and dual-paned low-E glass make the AL62-HF extremely energy efficient.

Product Overview:

  • 40’+ X 18′ size limits
  • Residential or Commercial
  • Interior or Exterior
  • Thermally Broken Aluminum, Thermally Broken Wood Clad, and All Wood
Specification
  • Available Options:

    • Endless Glazing Options
    • Custom Configurations and Finishes
    • Customizable panel composition
    • Integrated Panic Hardware
    • Simulated Divided Lites (Grilles)
    • Floor Mounted System

    Keywords: Horizontal Folding Window, Bi-Fold Window, Custom Window, Folding Window

Technical specification
  • Unique ref.al62-hf-aluminum-horizontal-folding-window
  • TypeBuilding Materials
  • Date of publishing2021-10-28
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
Classification
  • BIMobject CategoryWindows - Windows