AW66-HF Wood Clad Horizontal Folding DoorAW66-HF Wood Clad Horizontal Folding DoorAW66-HF Wood Clad Horizontal Folding DoorAW66-HF Wood Clad Horizontal Folding Door
View previous images
View next images

AW66-HF Wood Clad Horizontal Folding Door

Our horizontal folding walls, windows, and doors (also called Bi-Fold) fold to either one side of the opening or both sides, creating a flexible space. They can be utilized in both commercial and residential settings as well as either exterior or interior. Our superior American engineered hinges and motion hardware allow for the smooth operation of units up to 40′ wide and 18′ tall. Dual-paned low-E glass makes the AW66-HF extremely energy efficient.

Custom sizes, configurations, glass, and multiple sill options are available along with SDL (simulated divided lites or grilles) and integrated panic hardware (for commercial applications). There is also a floor-mounted system for applications where header weight support is problematic.

Product Overview:

  • 40’+ X 18′ size limits
  • Residential or Commercial
  • Interior or Exterior
  • Thermally Broken Aluminum, Thermally Broken Wood Clad, and All Wood
Specification
  • Available Options:

    • Endless Glazing Options
    • Custom Configurations and Finishes
    • Customizable panel composition
    • Integrated Panic Hardware
    • Simulated Divided Lites (Grilles)
    • Floor Mounted System

    Keywords: Horizontal Folding Door, Bi-Fold Door, Custom Door, Folding Door, Horizontal Folding Window, Pass-Through Window, Serving Window, Window Bar, Custom Windows, Servery Window 

Technical specification
  • Unique ref.aw66-hf-wood-clad-horizontal-folding-door
  • TypeBuilding Materials
  • Date of publishing2021-10-21
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Folding Doors

Region availability

North America
United States
Canada