This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Gas Strut Windows - AL62-GS

Unique ref.: gas-strut-windows-al62-gs
Brand: ActivWall Systems
Product family: Windows
Product group: Gas Strut Windows
Date of publishing: 2020-12-02
Edition number: 1
Type: Object (single object)
Download (13)

Gas Strut Windows have a single lite of glass for an unobstructed view. The gas struts allow the window to open up and out 90 degrees. These windows can be utilized in both residential or commercial settings, as well as interior or exterior. Insulated glass and thermally broken aluminum components allow for high energy efficiency. 

Multiple Gas Strut Window configurations are available. Custom sizes, glass, and multiple sill options are also available along with SDL (simulated divided lites or grilles)..

Product Overview:

  • Complete 90 Degree Opening
  • Single Lite of Glass
  • Residential or Commercial
  • Interior or Exterior
  • Thermally Broken Aluminum


Product Overview:

  • Complete 90 Degree Opening
  • Single Piece of Glass
  • Residential or Commercial
  • Interior or Exterior
  • Thermally Broken Aluminum

Available Options:

  • Multi-Gas Strut Configuration
  • Fixed Panels
  • Simulated Divided Lites
  • Custom Color Options



Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Windows
This product is available in:
North America
  • Canada
  • United States

BIMobject®