Set your location and language to prioritise localised information. Continue
Instrument rack IR5
ADDvise

Instrument rack IR5

This product serve as an example for ADDvise. The product page does not contain any BIM content. We apologize for the inconvenience! This compact instrument rack is provided with pull-out shelves on heavy roller bracket with full extension. Shelves with white high pressure laminate on lamellstomme. The shelves are infinitely adjustable height. Maximum load per floor: 20 kg. White lacquered frames fitted with four wheels 2 lockable.
Technical specification
  • Unique ref.178620-01
  • TypeDigital Inventory (Products)
  • Date of publishing2012-06-10
  • Edition number1
  • Height (mm)2000
  • Width (mm)800
  • Depth (mm)600
Related
  • Material mainSteel
  • Material secondaryLaminate
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56