Set your location and language to prioritise localised information. Continue
AdirMed AED Sign Wall Mount
AdirMed

AdirMed AED Sign Wall Mount

  • QUALITY CONSTRUCTION. The AdirMed AED Sign is expertly crafted using thick, high-impact plastic construction with a print overlaminate for protection from harsh conditions, ensuring a long life in any location.
  • EASY IDENTIFICATION. Designed to ensure extra visibility for clear and readable safety alerts that are impossible to be missed, this sign is clearly labeled with “AED” in bold black letters, along with a red heart symbol on both sides.
  • PERFECT ACCESSORY. Some facilities require the availability of Automated External Defibrillators. This AED sign ensures that you comply with the laws and regulations pertaining to this requirement, as it clearly displays its purpose in any location.
  • CHOICE OF CONFIGURATION. To accommodate your needs, the sign is available in a V-shaped configuration featuring two, 6" x 5"panels projecting at a 45-degree angle or an L-shape with an 8" x 8" panel that projects at a 90-degree angle.
  • EASY TO INSTALL. A perfect and important accessory for AdirMed non-alarmed AED cabinets, this AED sign comes with included mounting hardware for easy and hassle-free installation on any wall.

As Featured on Amazon.com

#AdirMed #AEDSign #WallMountSign

Specification
  • Large clear AED and Heart symbol on 2 sides makes identification easy.
    High impact plastic construction with print over laminate for long life in any location.
    Select 90⁰ “L” or 45⁰ “V” configuration.
    Mounting hardware included.

Technical specification
  • Unique ref.AdirMed-AED-Sign-Wall-Mount
  • Product familyAED Sign
  • Product groupWall Mount
  • TypeDocumentation (information only)
  • Date of publishing2019-03-04
  • Edition number1
Related
  • Material mainPlastic
  • Designed inUnited States
Classification
  • BIMobject CategoryMedical - All
  • UNSPSC nameWall fixture
  • UNSPSC code39111503
  • CSI MasterFormat 2014 Code10 14 00
  • CSI MasterFormat 2014 TitleSignage
  • OmniClass Number23-25 00 00
  • OmniClass TitleMedical and Laboratory Equipment

Region availability

North America
United States