Set your location and language to prioritise localised information. Continue
AdirMed Lux Height Adjustment Stool
AdirMed

AdirMed Lux Height Adjustment Stool

  • STURDY BUILD. Supporting up to 250 pounds in weight, this vinyl padded stool boasts a 5-star leg design to help assure stability. It’s furnished in an easy-to-clean, mirror-chrome finish base to deliver a clean, polished look.
  • EASY MOBILITY. Smooth rolling, 2-inch casters on the bottom of this Adjustment Stool facilitate easy mobility and hassle-free transport, gliding effortlessly on carpeting or hard floors when scooting about the work area or at home.
  • OPTIMAL COMFORT. This exam stool's pneumatic, height-adjustable seat can be quickly altered from 20.25 inches to 25.75 inches to accommodate individuals of various heights and features 4-inch thick upholstery padding for optimal comfort.
  • COLOR CHOICE. For added convenience, the AdirMed Lux Height Adjustment Stool is available in three, easy-to-incorporate colors. Choose among black, grey and beige color options to best accommodate your taste and existing decor.
  • VERSATILE USE. Normally associated with medical facilities, the AdirMed Lux Stool can be used in home offices, bathrooms, dressing tables and other locations where folks need comfortable seating to perform tasks at hand.

As Featured on Amazon.com

#AdirMed #Stool #HeightAdjustmentStool #RollingStool

Specification
  • Smooth rolling 2″ casters easily conquer carpeting or hard floors.
    Preferred “5 Star” leg design helps assure stability when scooting about the work area.
    Seat height quickly adjusts from 20.25″ to 25.75″ to suit your preference.
    16.5″ x 4″ thick upholstery padding helps keep you comfy during the workday.
    Mirror chrome finish base has classy look and is easily cleaned.

Technical specification
  • Unique ref.AdirMed-Lux-Height-Adjustment-Stool
  • Product familyStool
  • Product groupRolling
  • TypeDocumentation (information only)
  • Date of publishing2019-03-04
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
Classification
  • BIMobject CategoryMedical - All
  • UNSPSC nameOffice Equipment and Accessories and Supplies
  • UNSPSC code44
  • CSI MasterFormat 2014 Code12 52 13
  • CSI MasterFormat 2014 TitleChairs
  • OmniClass Number23-25 00 00
  • OmniClass TitleMedical and Laboratory Equipment

Region availability

North America
United States