T3 Series Recessed Dock Lifts

T3 Series Recessed Dock Lifts

These are by far the most popular size Disappearing Dock lifts sold. They are sized to handle pallet jacks, four-wheel carts or dolly trucks. They are also used for dock to ground access.

 SPECIAL FEATURES & BENEFITS

  • All models are equipped with a hinged bridge with a pull back chain.
  • All T2 & T3 units are equipped with hot dip galvanized base frames.
  • All of the electrical controllers are Underwriters Laboratories approved assemblies.
  • Each unit is washed with phosphoric acid, fully primed and then finished with baked enamel.
  • All cylinders are machine grade with clear plastic return lines & internal mechanical stops.
  • These units conform to all applicable ANSI codes.
Technical specification
  • Unique ref.advancelifts-002
  • Collection setDock Lifts
  • CollectionT3-Series
  • TypeObject (single object)
  • Date of publishing2017-01-20
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLoading Equipment - Dock levellers
  • Uniclass 2015 CodeSs_80_50_60
  • Uniclass 2015 DescriptionPassenger and goods lift systems
  • CSI MasterFormat 2014 Code11 13 19
  • CSI MasterFormat 2014 TitleStationary Loading Dock Equipment
  • OmniClass TitleLoading Dock Lifts
  • OmniClass Number23-23 23 15
  • CSI UniFormat II CodeD1010
  • CSI UniFormat II TitleElevators & Lifts

Region availability

North America
United States
Mexico
Canada