Publish your products
AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w
AEG

AEG BI 7000 Fridge-Freezer MaxiSpace 1900 cm h, 75 cm w

Up to 95% of vitamins preserved with GreenZone+ technology.* The 7000 GreenZone+ Fridge Freezer has a dedicated sealed drawer that maintains humidity at an ideal level, which manages excess condensation and helps protect food from spoiling. This preserves up to 95% of vitamins by protecting produce with the right amount of humidity.* *Vitamin preservation rate based on external test on vitamin C retention in blueberries after 11 days in GreenZone+ compartment.
Specification
  • 925975004
Technical specification
  • Unique ref.AEG-BI-7000-Fridge-Freezer-MaxiSpace-1900-cm-75w
  • Product familyFridge Freezer
  • Product groupBuilt-In Fridge Freezers
  • TypeObject (single object)
  • Date of publishing2025-02-26
  • Edition number1
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit