Publish your products
AEG BI 9000 Steam Oven Matt 60 cm
AEG

AEG BI 9000 Steam Oven Matt 60 cm

Cooking in low temperature with steam can preserve nutrients and reduce energy consumption by up to 20%. Medium-rare steak, steamed vegetables or fish? Regardless of the recipe, the 9000 ProAssist Oven with SteamPro delivers perfect results at the touch of a button. Steam cooking revitalises leftovers and retains 90% vitamin C while using less energy. External test performed on broccoli and salmon shows the retention of nutrients after low temperature steam cooking.
Specification
  • 944035065
Technical specification
  • Unique ref.AEG-BI-9000-Steam-Oven-Matt-60cm
  • Product familyOven
  • Product groupBuilt-In Ovens
  • TypeObject (single object)
  • Date of publishing2025-02-26
  • Edition number1
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit