Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
aeg/products/c06bfe95-06d9-4a1e-b85f-78711b6269ab
Home
Categories
Kitchen
Kitchen Appliances
AEG FBI Microwave Oven Stainless steel with antifingerprint 600 380
AEG
Follow
AEG FBI Microwave Oven Stainless steel with antifingerprint 600 380
AEG FBI Microwave Oven Stainless steel with antifingerprint 600 380
Download
Specification
Specification
MBB1756SEM 947608831
Technical specification
Technical specification
Unique ref.
AEG_FBI_Microwave_Oven_Stainless_steel_with_antifingerprint_600_380
Collection set
Microwave Oven
Collection
Built In Microwave Oven
Type
Object (single object)
Date of publishing
2021-05-06
Edition number
1
Height (mm)
371
Width (mm)
594
Depth (mm)
296
Links
Links
Product url
https://www.aeg.ch/de-ch/kitchen/cooking/microwaves/
Related
Related
Weight Net (Kg)
15.5
Classification
Classification
BIMobject Category
Kitchen - Kitchen Appliances
IFC classification
Object
Uniclass 2015 Code
Pr_40_70_65_27
Uniclass 2015 Description
Electric ovens
OmniClass Title
Residential Electric Ovens
OmniClass Number
23-21 23 23 25 19
Region availability
Europe
Denmark
France
Germany
Netherlands
Norway
Portugal
Spain
Similar products
AEG
AEG SBS ST Fridge Freezer Grey+Stainless Steel Door with Antifingerprint 912 1780
Download
AEG
AEG SBS ST L Fridge Freezer Bottom Freezer Stainless Steel+Stainless Steel Door with Antifingerprint 540 1855
Download
AEG
AEG Double Cav BI Oven Electr 90x60 Clear Line Stainless Steel
Download
AEG
AEG SBS ST Fridge Freezer Grey+Stainless Steel Look with Antifingerprint 912 1780
Download
AEG
AEG Free Standing Washer HEC 60 White
Download
AEG
AEG Chimney Design Hood Theta 90 Matt Black
Download