We are using cookies to provide our services

By using our services you agree to our use of cookies

;

AEG Warming drawer Black/Stainless steel with antifingerprint 140 595

Unique ref.: AEG_Warming-drawer_Black-Stainless-steel-with-antifingerprint-140-595
Brand: AEG
Product family: Warming Drawer
Product group: BI Warming Drawer
Width (mm): 595
Height (mm): 140
Date of publishing: 2019-06-11
Edition number: 1
Type: Object (single object)
Download (11)
AEG Warming Drawer (Width = 595, Height = 140, Colour = Black/Stainless Steel with Antifingerprint)

Keep your plates and dishes warm

The warming drawer is the perfect addition to your oven. It heats up plates and keeps your dishes warm until you're ready to serve them. Warming drawer keeps dishes and plates warm When cooking complicated dishes, you don't always have enough free oven space for warming plates. And sometimes your oven temperature is too high for keeping delicate dishes warm. With this warming drawer installed under your oven, you have a purpose-designed space for gently warming any item.

AEG Design
Inside every AEG appliance, you’ll find intelligent technology and responsive design, guaranteeing you exceptional performance and results time after time. You’ll discover that one touch redefines what’s possible at home. We design our appliances around you - putting you in complete control and guaranteeing exceptional performance and results. Time after time.

Several AEG appliances have received IF Design and Red dot design awards for their innovative product designs.

Model ID and PNC Codes

KDK911422M 947727288 , KDK911422M 947727288 , KDK911422M 947727288 , KDK911422M 947727288 , KDK911422M 947727288 , KDK911422M 947727288 , KDK911422M 947727288 , KDK911422M 947727288 , KDK911422M 947727288 , KDK911422M 947727288 , KDK911422M 947727288 , KDK911422M 947727288 , KDK911422M 947727288 , KDK911422M 947727288 , KDK911422M 947727288 , KDK911422M 947727288 , KDK911424M 947727411


Material main: Stainless steel
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 18

BIMobject Category: Kitchen - Appliances
IFC classification: Object
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
Uniclass 2015 Code: Pr_40_30_78_42
Uniclass 2015 Description: Kitchen drawer units
CSI MasterFormat 2014 Code: 11 30 13.13
CSI MasterFormat 2014 Title: Residential Kitchen Appliances
This product is available in:
Europe
  • Belgium
  • Croatia
  • Czech Republic
  • France
  • Germany
  • Hungary
  • Latvia
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Russia
  • Serbia
  • Slovenia
  • Spain
  • Ukraine
  • United Kingdom

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Appliance Type Warming Drawer
Height 140
Width 595

All BIM objects are real products from real manufacturers confirmed and approved