Publish your products
AMR Series Water Heaters - AM 199R
AERCO

AMR Series Water Heaters - AM 199R

AMR (AM Rapid Recovery)

  • High efficiency water heaters
  • Built-in redundancy
  • 199, 250, 399, 500 MBH

The AMR (Advanced Modular Rapid Recovery) water heaters provide a complete water heating solution in one convenient package. With integrated thermal buffer, pump and required piping, the AMR series is the easiest solution for domestic water heating from 199 to 500 MBH. AMR includes all the best AM Series features remain, from the. With built-in redundancy and a small footprint, the AMR is ready for fast installation to get your domestic water heating plant up and running quickly. Multiple units can be located with near-zero side clearance for even larger installations.

The AMR ships ready to be piped into a domestic water heating system to provide hot water immediately. A mixing valve can be supplied as an accessory for a complete water heating solution. The AMR is great for new construction to save space as well as for replacement of existing equipment; all sizes fit through a standard doorway. As with all AERCO boilers and water heaters, high efficiency and low emissions are hallmark features to provide the best performance for your system. Available in 199, 250, 399 and 500 MBH.

Features and Benefits

  • Natural gas or propane
  • Superior turndown means low operating cost and tight temperature control
  • Complete heating plant in one package
  • Direct or conventional vent with PVC, cPVC, Polypropylene, or AL29-4C
  • Concentric and common vent capabilities
  • Unparalleled reliability
  • Minimal maintenance
  • Small footprint saves space and simplifies retrofits
  • Easy front access for serviceability
  • Low NOx <20ppm
  • Supports integration to BAS System
  • Modbus communication standard
Technical specification
  • Unique ref.aerco-am-199r
  • Product familyHot Water Heat Generators
  • Product groupWater Heater
  • TypeObject (single object)
  • Date of publishing2015-09-11
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Boilers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit