Set your location and language to prioritise localised information. Continue
Smoke exhaust fan EGP.AML

Smoke exhaust fan EGP.AML

Smoke exhaust fan. See the description in Polish language to get additionnal information.

Technical specification
  • Unique ref.AML
  • Product familySmoke Extract Fans
  • Product groupEGP.AML
  • TypeObject (single object)
  • Date of publishing2020-12-04
  • Edition number1
  • Height (mm)1115
  • Width (mm)900
  • Depth (mm)1115
Related
  • Material mainSteel
  • Weight Net (Kg)240
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationFan
  • UNSPSC nameFans
  • UNSPSC code40101604
  • Uniclass 2015 CodePr_65_67_29
  • Uniclass 2015 DescriptionFans
  • CSI MasterFormat 2014 Code23 82 23
  • CSI MasterFormat 2014 TitleUnit Ventilators
  • OmniClass Number23-33 31 19
  • OmniClass TitleFans
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Poland