We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Exhaust unit BXC

Unique ref.: BXC
Brand: AERECO Nordic Countries
Product family: Exhaust unit
Product group: BXC
Width (mm): 174
Height (mm): 169
Depth (mm): 46
Date of publishing: 2018-12-06
Edition number: 1
Type: Object (single object)
Download (2)
Demand controlled exhaust unit for MEV

A multifunctional exhaust unit

The BXC exhaust unit incorporates all the functions one could request from an air exhaust unit. With various activation modes such as humidity, presence, CO2 and VOC for example, the BXC exhaust unit automaticaly adjusts the level of ventilation according to occupants’ needs in all situations, all rooms. The variable airflow range can be set at installation to adapt to special requirements, or to compensate for lack of pressure. Commissioning is also facilitated by the presence of an integrated pressure plug allowing connection to a manometer.


Material main: Polystyrene (EPS)
Material secondary: ABS
Designed in: France
Manufactured in: France

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Air Terminal
UNSPSC name: Air exhausters
UNSPSC code: 40101502
Uniclass 1.4 Code: JU88
Uniclass 1.4 Description: Air terminal devices
Uniclass 2.0 Code: PR-75-48-02
Uniclass 2.0 Description: Air Terminals
Uniclass 2015 Code: Pr_70_55_51_52
Uniclass 2015 Description: Terminal units
NBS Reference Code: 75-48-02
NBS Reference Description: Air Terminals
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 17
OmniClass Title: Terminal Air Units
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Depth 46 mm
Height 169 mm
Width 174 mm

All BIM objects are real products from real manufacturers confirmed and approved