We are using cookies to provide our services

By using our services you agree to our use of cookies

Exhaust unit G2H

Unique ref.: G2H
Brand: AERECO Nordic Countries
Product family: Exhaust unit
Product group: G2H
Width (mm): 295
Height (mm): 171
Depth (mm): 39.5
Date of publishing: 2018-12-06
Edition number: 1
Type: Object (single object)
Download (2)
Demand controlled exhaust unit for natural and hybrid ventilation

A unique solution accurately optimised for natural and hybrid ventilation

G2H inaugurates the first exhaust unit accurately optimised for natural ventilation and hybrid ventilation, for the new built as in refurbishment. By proposing both automatic control of the airflow according to the needs and boost airflows (manual or automatic), the G2H exhaust unit advantageously combines energy efficiency and indoor air quality. The exhaust unit offers a very large air section to ensure the airflow even at a very low pressure, from 2 Pa. Its implementation is particularly easy, since it fits directly on collective or individual air ducts designed for natural ventilation or hybrid ventilation.


Material main: Polystyrene (EPS)
Material secondary: ABS
Designed in: France
Manufactured in: France

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Air Terminal
UNSPSC name: Air exhausters
UNSPSC code: 40101502
Uniclass 1.4 Code: JU88
Uniclass 1.4 Description: Air terminal devices
Uniclass 2.0 Code: PR-75-48-02
Uniclass 2.0 Description: Air Terminals
Uniclass 2015 Code: Pr_70_55_51_52
Uniclass 2015 Description: Terminal units
NBS Reference Code: 75-48-02
NBS Reference Description: Air Terminals
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 17
OmniClass Title: Terminal Air Units
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Depth 39.5
Height 171
Width 295

All BIM objects are real products from real manufacturers confirmed and approved