We are using cookies to provide our services

By using our services you agree to our use of cookies

Exhaust fan VBP+

Unique ref.: VBPplus
Brand: AERECO Nordic Countries
Product family: Exhaust fan
Product group: VBP+
Width (mm): 610
Height (mm): 904
Depth (mm): 610
Date of publishing: 2018-12-06
Edition number: 1
Type: Object (single object)
Download (2)
Hybrid assistance fan

Hybrid ventilation, more energy efficient than ever


The VBP+ hybrid ventilation fan range is the ideal solution for the renovation of buildings equipped with natural or passive stack ventilation ducts, improving the performance of the ventilation through a very low electrical consumption.

Its hybrid working, at very low low pressure (natural or mechanical mode) enables to automatically adapt to weather conditions to keep the pressure in the ductwork, all year long. The VBP+ is specially designed for demand controlled ventilation (humidity sensitive, presence detection or other activation modes) thanks to its pressure management.

Located on a terrace or on a slope roof, the VBP+ is easily installed on the top of chimney through adaptation parts. Its large free area (equivalent to 8 ducts of ø125 mm) allows to gather several collective or individual ducts without reducing the cross section.

Not critical in case of supply default with its patented blades design (no pressure losses when stopped), the VBP+ requires a very light maintenance in comparison with standard mechanical systems, making of it a privileged solution for social housing.

The VBP+ is F400 (120) fire-rated,


Material main: Galvanized steel
Material secondary: Polyethylene
Designed in: France
Manufactured in: France
Weight Net (Kg): 20

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Fan
UNSPSC name: Fans
UNSPSC code: 40101604
Uniclass 1.4 Code: JU82
Uniclass 1.4 Description: Fans
Uniclass 2.0 Code: PR-02-28
Uniclass 2.0 Description: Fans
Uniclass 2015 Code: Pr_65_67_29
Uniclass 2015 Description: Fans
NBS Reference Code: 02-28
NBS Reference Description: Fans
CSI MasterFormat 2014 Code: 23 82 23
CSI MasterFormat 2014 Title: Unit Ventilators
OmniClass Number: 23-33 31 19
OmniClass Title: Fans
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Depth 610
Height 904
Width 610

All BIM objects are real products from real manufacturers confirmed and approved