We are using cookies to provide our services

By using our services you agree to our use of cookies

Exhaust fan VTZ

Unique ref.: VTZ
Brand: AERECO Nordic Countries
Product family: Exhaust fan
Product group: VTZ
Date of publishing: 2018-12-06
Edition number: 1
Type: Object (single object)
Download (2)
Exhaust fans for terrace or pitched roof

Solidity and performance for collective installations

The VTZ fans range offers five models with capacities going from 500 m3/h up to 7 000 m3/h for the equipment of collective dwellings, offices, schools or other buildings. The VTZ fans are designed for an outdoor installation, in terrace or on a pitched roof. Many connecting parts are available to adapt to different encountered cases. The VTZ fans are characterized by their solidity and by an excellent energy efficiency, thanks to the use of high-performance electronic commutation motors and to an integrated pressure control device.


Material main: Galvanized steel
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Fan
UNSPSC name: Fans
UNSPSC code: 40101604
Uniclass 1.4 Code: JU82
Uniclass 1.4 Description: Fans
Uniclass 2.0 Code: PR-02-28
Uniclass 2.0 Description: Fans
Uniclass 2015 Code: Pr_65_67_29
Uniclass 2015 Description: Fans
NBS Reference Code: 02-28
NBS Reference Description: Fans
CSI MasterFormat 2014 Code: 23 82 23
CSI MasterFormat 2014 Title: Unit Ventilators
OmniClass Number: 23-33 31 19
OmniClass Title: Fans
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Depth 340
Height 290
Width 445

All BIM objects are real products from real manufacturers confirmed and approved