Set your location and language to prioritise localised information. Continue
Canopy for inlet A-EHA

Canopy for inlet A-EHA

Acoustic canopy with insect grille External air inlet canopies are intended to protect the elements of the frame (windows, walls, casings), supporting the holes for air passage against bad weather and water infiltration. Their role is also aesthetics as they ensure the façade integration. Other functions such as soundproofing, anti-insect protection, etc. also exist.
Technical specification
  • Unique ref.A-EHA
  • Collection setCanopy and channel for inlet
  • CollectionA-EHA
  • TypeObject (single object)
  • Date of publishing2017-12-19
  • Edition number1
  • Height (mm)54
  • Width (mm)420
  • Depth (mm)49
Related
  • Material mainPVC
  • Weight Net (Kg)0.216
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationAir Terminal
  • UNSPSC nameAir exhausters
  • UNSPSC code40101502
  • Uniclass 2015 CodePr_70_55_51_52
  • Uniclass 2015 DescriptionTerminal units
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass TitleTerminal Air Units
  • OmniClass Number23-33 41 17
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Ireland
United Kingdom