Set your location and language to prioritise localised information. Continue
Air inlet EHA²

Air inlet EHA²

Acoustic humidity sensitive air inlet Stylish design, with maximum functions The stylish design of the EHA² air inlet enables perfect integration on most windows or rolling shutter casings. With the inclusion of high efficiency acoustic foam the product reaches an acoustic attenuation of up to 42 dB when mounted with the special base and canopy. An optional device allows on demand manually closing or opening of the air inlet, complementing the humidity sensitive function available on the EHA².
Technical specification
  • Unique ref.EHA2
  • Collection setAir inlet
  • CollectionEHA²
  • TypeObject (single object)
  • Date of publishing2017-12-19
  • Edition number1
  • Height (mm)54
  • Width (mm)423
  • Depth (mm)59
Related
  • Material mainPolystyrene (EPS)
  • Material secondaryABS
  • Weight Net (Kg)0.271
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationAir Terminal
  • UNSPSC nameAir exhausters
  • UNSPSC code40101502
  • Uniclass 2015 CodePr_70_55_51_52
  • Uniclass 2015 DescriptionTerminal units
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass TitleTerminal Air Units
  • OmniClass Number23-33 41 17
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Ireland
United Kingdom