Set your location and language to prioritise localised information. Continue
Air inlet EMM²

Air inlet EMM²

Humidity sensitive air inlet for windows Slim design for perfect integration With its slim design (only 31 mm thickness), the EMM² is optimised to discreetly integrate on all types of windows. Its humidity sensitive sensor modulates the airflow according to the ambient humidity level. The EMM² has specific accessories to increase the airflow or to adapt the air direction if necessary. The range is composed of 2 humidity sensitive versions and 4 different colors; its single-part front cover facilitates painting. Installed with a specific canopy, it provides an acoustic attenuation of 37 dB.
Technical specification
  • Unique ref.EMM2
  • Collection setAir inlet
  • CollectionEMM²
  • TypeObject (single object)
  • Date of publishing2017-12-19
  • Edition number1
  • Height (mm)50
  • Width (mm)406
  • Depth (mm)47
Related
  • Material mainPolystyrene (EPS)
  • Material secondaryABS
  • Weight Net (Kg)0.195
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationAir Terminal
  • UNSPSC nameAir exhausters
  • UNSPSC code40101502
  • Uniclass 2015 CodePr_70_55_51_52
  • Uniclass 2015 DescriptionTerminal units
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass TitleTerminal Air Units
  • OmniClass Number23-33 41 17
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Ireland
United Kingdom