Publish your products
Morning Star MSC-V Solar Thermal Collector
AET Solar

Morning Star MSC-V Solar Thermal Collector

MorningStar Series “Flat Plate” Solar Thermal Collectors, manufactured in the United States by Alternate Energy Technologies (AET); are designed to meet the needs of any system from 30 to 50,000 gallons for use in hot water, space heating, air conditioning, and industrial process heating systems.

MS = Standard MorningStar Series

MSC = Commercial MorningStar Series (High Performance)

Specification
  • Frame Anodized 6005 Aluminum

    Absorber All Copper, Crystal Clear Selective Coating by Thermafin

    Mounts Integral to frame - 1 clip option to rail mount

    Absorber 100% Copper, Forge Welded, Crystal Clear Selective Coating by Thermafin

    Header Size 1" Nominal Copper (1.125 OD) with 3/8" Nominal Risers (0.50" OD)

    Glazing Low Iron, Tempered, "High-T"

    Gaskets/Grommets EPDM UV durable U channel gasket. Extruded silicone grommet 1-1/8" bore

    Insulation Polyisocyanurate closed cell insulation. Foid faced, rigid board.

Technical specification
  • Unique ref.MSC-V_Collector_Series
  • Product familySolar Hot Water Heater
  • Product groupThermal Collector
  • TypeObject (single object)
  • Date of publishing2024-10-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Solar Heating
  • OmniClass Number23-33 53 15
  • OmniClass TitleSolar Water Heating Collector Units
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit