We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

AVS Unit Recessed 1-3 gases

Unique ref.: avs-unit-recessed-1-3
Brand: AGA gas AB Linde healthcare
Product family: Shut-off valve box
Product group: AVS Unit
Width (mm): 315
Height (mm): 415
Depth (mm): 95
Date of publishing: 2012-07-17
Edition number: 2
Type: Object (single object)
Download (1)
AVS unit installed on the ward, and easily accessible for rapid shutdown of the medical gases of a limited part of the central gas supply system for example an emergency. AVS Unit comes with special tiles to physically block the flow of gas such as pressure testing of the unit for maintenance such as shut-off valves or pressure testing of the pipeline network. Blocking the flow is also possible when a gas is temporarily not in use on the ward to prevent the gas is turned on accidentally.


Material main: Steel
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Plumbing - Plumbing
IFC classification: Furniture
UNSPSC name: Gas regulators
UNSPSC code: 40142201
This product is available in:
Europe
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved