We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

CCB Monitor Recessed 2-3 gases

Unique ref.: ccb-monitor-recessed-2-3
Brand: AGA gas AB Linde healthcare
Product family: Pressure Monitor
Product group: CCB Monitor
Width (mm): 315
Height (mm): 595
Depth (mm): 95
Date of publishing: 2012-07-17
Edition number: 2
Type: Object (single object)
Download (1)
CCB Monitor is installed on the ward for continued monitoring and easily accessible, quick shutdown of the medical gases to a limited part of the central gas supply system at the example of an emergency. CCB Monitor alerts by means of optical and acoustic alarm for high and low pressure and backup gas can be switched on at the break. CCB Monitor also has a built-in function that monitors the operating pressure of oxygen so that it is always higher than the operating pressure of nitrous oxide. This prevents the nitrous flows into the piping of oxygen via the connected equipment. Could a disruption of oxygen occur off the supply of medical nitrous oxide completely.


Material main: Steel
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Plumbing - Plumbing
IFC classification: Furniture
UNSPSC name: Gas regulators
UNSPSC code: 40142201
This product is available in:
Europe
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved