Publish your products
Model 8611 Corner RiserPACK
Model 8611 Corner RiserPACK
Model 8611 Corner RiserPACK
Model 8611 Corner RiserPACK

    Model 8611 Corner RiserPACK

    4.6 out of 5 stars4.6(17 reviews)

    AGF's commercial RiserPACK Model 8611 is a riser manifold for NFPA 13 fire sprinkler systems and is designed to fit into a corner to minimize protruding and comply with ADA Standards. Model 8611 includes a flow switch, TESTanDRAIN Model 1011A with included pressure relief valve and trim, Model 7600 3-way universal gauge valve, and a Model 7500 pressure gauge. Available with a steel body in sizes 2"-6", orifice sizes 3/8" (K 2.8) - 25K, and a groove x groove connection. AGF's corner manifold is available with a right or left drain to accommodate every installation configuration.

    Specification
    • Model 8611 Commercial Corner RiserPACK

      1. 2.1 SPRINKLER SPECIALTY PIPE FITTINGS - Flow Detection and Test Assemblies:
        1. Product: Commercial Model M8611. Includes a flow switch, TESTanDRAIN Model 1011A, Model 7600 3-way Globe Valve, and a M7500 Pressure Gauge and a model M7000 Pressure Relief Valve.
          1. Riser Model: Pre-Assembled TESTanDRAIN Riser 2, 2-1/2, 3, 4, and 6 inches (51mm, 64 mm, 76 mm, 102 mm, 152 mm):
            1. Inlet and Outlet (Schedule 10 steel): Grooved 2, 2-1/2, 3, 4 and 6 inches (51mm, 64 mm, 76 mm, 102 mm, 152 mm) Models.
            2. Schedule 10 fabricated steel body with 3mil (.08 mm) powder coated red finish.
            3. Standard: UL's "Product iQ" listing, or "Approval Guide," published by FM Global, listing. NFPA 13.
            4. Pressure Rating: 300 psig (2070 kPa).
            5. Size: Same as connected piping.

      ** NOTE TO SPECIFIER ** Delete valve not required.

      1. Valve Model 1011 TESTanDRAIN valve for a 2 inch (51 mm) Model:
        1. 1 inch (25 mm) FNPT.

      ** NOTE TO SPECIFIER ** Delete orifice size not required.

      1. Test Orifice Size: Nominal 2.8K (3/8 inch) , as required by NFPA 13, latest edition.
      2. Test Orifice Size: Nominal 4.2K (7/16 inch), as required by NFPA 13, latest edition.
      3. Test Orifice Size: Nominal 5.6K (1/2 inch), as required by NFPA 13, latest edition.
      4. Test Orifice Size: Nominal 8.0K (17/32 inch), as required by NFPA 13, latest edition.
      5. Test Orifice Size: Nominal 11.2K (5/8 inch, ELO), as required by NFPA 13, latest edition

      ** NOTE TO SPECIFIER ** Delete orifice size not required.

      1. Test Orifice Size: Nominal 2.8K (3/8 inch) , as required by NFPA 13, latest edition.
      2. Test Orifice Size: Nominal 4.2K (7/16 inch), as required by NFPA 13, latest edition.
      3. Test Orifice Size: Nominal 5.6K (1/2 inch), as required by NFPA 13, latest edition.
      4. Test Orifice Size: Nominal 8.0K (17/32 inch), as required by NFPA 13, latest edition.
      5. Test Orifice Size: Nominal 11.2K (5/8 inch, ELO), as required by NFPA 13, latest edition.
      6. Test Orifice Size: Nominal 14.0K (3/4 inch, ESFR), as required by NFPA 13, latest edition.
      1. Valve Model 1011 TESTanDRAIN valve for a 4 or 6 inch (102 mm, 152 mm) Models:
        1. 2 inch FNPT.

      ** NOTE TO SPECIFIER ** Delete orifice size not required.

      1. Test Orifice Size: Nominal 2.8K (3/8 inch) , as required by NFPA 13, latest edition.
      2. Test Orifice Size: Nominal 4.2K (7/16 inch), as required by NFPA 13, latest edition.
      3. Test Orifice Size: Nominal 5.6K (1/2 inch), as required by NFPA 13, latest edition.
      4. Test Orifice Size: Nominal 8.0K (17/32 inch), as required by NFPA 13, latest edition.
      5. Test Orifice Size: Nominal 11.2K (5/8 inch, ELO), as required by NFPA 13, latest edition.
      6. Test Orifice Size: Nominal 14.0K (3/4 inch, ESFR), as required by NFPA 13, latest edition.
      7. Test Orifice Size: Nominal 25.2K, as required by NFPA 13, latest edition.
      8. Water flow alarm switch.
      9. Pressure Gauge: AGF Model 7500.
      10. 1/4 inch, 3-way globe valve: AGF Model 7600
      11. Pressure Relief Valve and Drainage Piping: AGF Model 7000 or AGF Lockable Model 7000L

      ** NOTE TO SPECIFIER ** Delete pressure rating not required.

      1. Pressure Rating: Factory rated at 175 PSI.
      2. Pressure Rating: 200 PSI.
      3. Pressure Rating: 225 PSI.
      4. Pressure Rating: 300 PSI.
      5. Body Material: Bronze body and stainless steel spring.
      6. Components: Nylobraid flexible tube, Two 1/2 inch (13 mm) NPT by barbed 90 degree elbows, external identification plate and integral flushing handle to remove debris.
      7. 1/2 inch (13 mm) MIPT inlet, 1/2 inch (13 mm) FIPT outlet.
      8. Relief pressure shall be factory set to project specifications.
      9. Relief valve shall operate to the OPEN position between 90% and 105% of the set pressure.
      10. Relief valve shall reseat or CLOSE at a minimum of 80% of set pressure.
    Technical specification
    • Unique ref.AGF-Corner-Riser
    • Product familyAGF Fire Sprinkler Products
    • Product groupRiserPACK®
    • Date of publishing2022-03-02
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFire Products - Sprinkler Systems
    • CSI MasterFormat 2014 Code21 00 00
    • CSI MasterFormat 2014 TitleFire Suppression
    • OmniClass Number23-29 33 00
    • OmniClass TitleFire Suppression System Components
    • CSI UniFormat II CodeD40
    • CSI UniFormat II TitleFIRE PROTECTION

    Region availability

    Asia Europe Africa South America Oceania North America
    Afghanistan
    Albania
    Algeria
    Argentina
    Australia
    Belize
    Armenia
    Austria
    Angola
    Bolivia
    Fiji
    Canada
    Azerbaijan
    Belarus
    Benin
    Brazil
    New Caledonia
    Costa Rica
    Bangladesh
    Belgium
    Botswana
    Chile
    New Zealand
    Cuba
    Bhutan
    Bosnia and Herzegovina
    Burkina Faso
    Colombia
    Papua New Guinea
    Dominican Republic
    Cambodia
    Bulgaria
    Burundi
    Ecuador
    Solomon Islands
    El Salvador
    China
    Croatia
    Cameroon
    Falkland Islands (Islas Malvinas)
    Timor-Leste
    Greenland
    Georgia
    Cyprus
    Central African Republic
    French Guiana
    Vanuatu
    Guatemala
    India
    Czech Republic
    Chad
    Guyana
    Haiti
    Indonesia
    Denmark
    Côte d'Ivoire
    Paraguay
    Honduras
    Iran
    Estonia
    Democratic Republic of the Congo
    Peru
    Jamaica
    Iraq
    Finland
    Djibouti
    Suriname
    Mexico
    Israel
    France
    Egypt
    Uruguay
    Nicaragua
    Japan
    Germany
    Equatorial Guinea
    Venezuela
    Panama
    Jordan
    Greece
    Eritrea
    Puerto Rico
    Kazakhstan
    Hungary
    Eswatini
    The Bahamas
    Kuwait
    Iceland
    Ethiopia
    United States
    Kyrgyzstan
    Ireland
    Gabon
    Laos
    Italy
    Ghana
    Lebanon
    Latvia
    Guinea
    Malaysia
    Lithuania
    Guinea-Bissau
    Mongolia
    Luxembourg
    Kenya
    Myanmar (Burma)
    Moldova
    Lesotho
    Nepal
    Montenegro
    Liberia
    North Korea
    Netherlands
    Libya
    Oman
    North Macedonia
    Madagascar
    Pakistan
    Norway
    Malawi
    Palestine
    Poland
    Mali
    Philippines
    Portugal
    Mauritania
    Qatar
    Romania
    Morocco
    Saudi Arabia
    Russia
    Mozambique
    South Korea
    Serbia
    Namibia
    Sri Lanka
    Slovakia
    Niger
    Syria
    Slovenia
    Nigeria
    Taiwan
    Spain
    Republic of the Congo
    Tajikistan
    Svalbard and Jan Mayen
    Rwanda
    Thailand
    Sweden
    Senegal
    Türkiye
    Switzerland
    Sierra Leone
    Turkmenistan
    Ukraine
    Somalia
    United Arab Emirates
    United Kingdom
    South Africa
    Uzbekistan
    South Sudan
    Vietnam
    Sudan
    Yemen
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit