Similar to the Model 1000, the Model 1011A TESTanDRAIN® is a 300 PSI rated single handle ball valve specifically designed to provide both the test function and the express drain function required for a wet fire sprinkler system and features a tamper resistant test orifice and integral tamper resistant sight glasses. The Model 1011A has the added feature of a Model 7000 Pressure Relief Valve with drainage piping. It is designed to relieve excess pressure caused by surges or temperature changes while solving the difficult problem of providing the relief valve with a drainage-piping outlet. The Model 1011A complies with the requirements of NFPA 13 which stipulate a pressure relief valve be installed on all gridded systems and downstream of all pressure reducing valves. Available in 3/4" through 2" sizes in both NPT and BSPT with all specifiable orifice sizes: 3/8" (2.8K), 7/16" (4.2K), 1/2" (5.6K), 17/32" (8.0K), 5/8" (11.2K, ELO), 3/4" (14.0K, ESFR), and K25.
Region availability
| Asia | Europe | Africa | South America | Oceania | North America |
|---|---|---|---|---|---|
Afghanistan | Albania | Algeria | Argentina | Australia | Belize |
Armenia | Austria | Angola | Bolivia | Fiji | Canada |
Azerbaijan | Belarus | Benin | Brazil | New Caledonia | Costa Rica |
Bangladesh | Belgium | Botswana | Chile | New Zealand | Cuba |
Bhutan | Bosnia and Herzegovina | Burkina Faso | Colombia | Papua New Guinea | Dominican Republic |
Cambodia | Bulgaria | Burundi | Ecuador | Solomon Islands | El Salvador |
China | Croatia | Cameroon | Falkland Islands (Islas Malvinas) | Timor-Leste | Greenland |
Georgia | Cyprus | Central African Republic | French Guiana | Vanuatu | Guatemala |
India | Czech Republic | Chad | Guyana | Haiti | |
Indonesia | Denmark | Côte d'Ivoire | Paraguay | Honduras | |
Iran | Estonia | Democratic Republic of the Congo | Peru | Jamaica | |
Iraq | Finland | Djibouti | Suriname | Mexico | |
Israel | France | Egypt | Uruguay | Nicaragua | |
Japan | Germany | Equatorial Guinea | Venezuela | Panama | |
Jordan | Greece | Eritrea | Puerto Rico | ||
Kazakhstan | Hungary | Eswatini | The Bahamas | ||
Kuwait | Iceland | Ethiopia | United States | ||
Kyrgyzstan | Ireland | Gabon | |||
Laos | Italy | Ghana | |||
Lebanon | Latvia | Guinea | |||
Malaysia | Lithuania | Guinea-Bissau | |||
Mongolia | Luxembourg | Kenya | |||
Myanmar (Burma) | Moldova | Lesotho | |||
Nepal | Montenegro | Liberia | |||
North Korea | Netherlands | Libya | |||
Oman | North Macedonia | Madagascar | |||
Pakistan | Norway | Malawi | |||
Palestine | Poland | Mali | |||
Philippines | Portugal | Mauritania | |||
Qatar | Romania | Morocco | |||
Saudi Arabia | Russia | Mozambique | |||
South Korea | Serbia | Namibia | |||
Sri Lanka | Slovakia | Niger | |||
Syria | Slovenia | Nigeria | |||
Taiwan | Spain | Republic of the Congo | |||
Tajikistan | Svalbard and Jan Mayen | Rwanda | |||
Thailand | Sweden | Senegal | |||
Türkiye | Switzerland | Sierra Leone | |||
Turkmenistan | Ukraine | Somalia | |||
United Arab Emirates | United Kingdom | South Africa | |||
Uzbekistan | South Sudan | ||||
Vietnam | Sudan | ||||
Yemen | Tanzania | ||||
The Gambia | |||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |