Publish your products
Swimming pool edge system Wiesbaden
Swimming pool edge system Wiesbaden
Swimming pool edge system Wiesbaden
Swimming pool edge system Wiesbaden
Swimming pool edge system Wiesbaden
Swimming pool edge system Wiesbaden
Swimming pool edge system Wiesbaden
Swimming pool edge system Wiesbaden
Swimming pool edge system Wiesbaden
Swimming pool edge system Wiesbaden

    Swimming pool edge system Wiesbaden

    3.8 out of 5 stars3.8(10 reviews)
    AGROB BUCHTAL has the ideal pool edge for any pool. These systems are based on the requirements of a wide variety of swimming pool projects already realised. It goes without saying that all AGROB BUCHTAL pool edge systems comply with the specified requirements such as consistent overflow edges, rails or visual edge marking. Variants for special technical specifications are also available, e.g. different water overflow volumes or reduced wave backsplash in sports pools. In order to guarantee consistent stability, durability and hygiene, all pool edge systems are supplied and without cavities. Wiesbaden is a classic pool edge system which, despite a large gutter tile with handhold, requires little space and can be easily used in various types of pools. As a special version, Wiesbaden Silent featuring the SILENT W 2000 outlet valve noticeably reduces the noise of run-off water by approx. 10 dB. The Wiesbaden system is also available with mosaic notches for pool walls featuring mosaic designs. The Wiesbaden Style pool edge system is an elegant variation of the classic design: the large gutter tile with handhold is concealed by a channel cover grating made of ceramic. It permits uniform design of the pool edge in private and smaller hotel pools. The sunken version of the Wiesbaden system with a small gutter tile and without a cover grating is recommended for therapeutic pools.
    Technical specification
    • Unique ref.Wiesbaden
    • Product familySwimming pool ceramics
    • Product groupPool edge systems
    • TypeObject (single object)
    • Date of publishing2016-03-29
    • Edition number1
    Related
    • Material mainCeramics
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategorySports & Recreation - Swimming pool
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • OmniClass Number23-39 29 15
    • OmniClass TitleWaste Water Channels, Gullies, Gratings, Covers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit