Publish your products
CERARL,   Bathroom, Non-Combustible Decorative Panels
CERARL,   Bathroom, Non-Combustible Decorative Panels
CERARL,   Bathroom, Non-Combustible Decorative Panels
CERARL,   Bathroom, Non-Combustible Decorative Panels
CERARL,   Bathroom, Non-Combustible Decorative Panels
CERARL,   Bathroom, Non-Combustible Decorative Panels
    AICA

    CERARL, Bathroom, Non-Combustible Decorative Panels

    The non-combustible decorative panel is comprised of high temperature and high pressure press formed melamine resin impregnated decorative layers and a specialized non-combustible core.


    Main Characteristic of Cerarl
    Antibacterial
    *not applicable for all products.
    Sturdy
    Is not easily scratched and strong against impact. Maintains its attractive appearance over many years.
    Premium Design
    Supports a wide variety of patterns (approx, 500 types) and finishes (15 types).

    Reccomend Applications
    Bathroom Walls


    CERARL for Bathrooms
    Fewer joints means easier maintenance. It also makes the product ideal for renovation.

    [NOTE]
    BIM Data is Available here in CERARL Product Page Category.


    Specification
    • Composition
      - Protective film
      - Decolative layer
      - Noncombustible core layer

      Specifications
      - Only one side (the side covered with a protective film) of Cerarl products is decorative.
      - Used for wall surfaces, but the underside is not sanded as standard.
      - If you require sanding, please add an "S" at the end of the item number when ordering.

      Maintenance
      - To remove dirt from the surface, use moistened melamine foam (melamine sponge) or wipe away the dirt with a soft cloth dabbed in a neutral detergent. Be sure to use a dry cloth to wipe away the moisture. Do not use a nylon scrub brush, steel wool, or abrasive detergent.

      Storage and Handling
      - Avoid storing directly on the ground or concrete floors, but store flat on palettes. (Please be sure to stack flat to prevent warping.)
      - Do not place objects on to the stack or step on top of it.
      - Do not store near rainwater or places exposed to moisture, direct sunlight, or extremely low or high temperatures.
      - Do not stack upright. Doing so may cause warping.





    Technical specification
    • Unique ref.cerarl-panel-bathroom
    • Product familyCERARL
    • Product groupNon-Combustible Decorative Panel
    • TypeShowcase (model)
    • Date of publishing2019-03-01
    • Edition number1
    • Height (mm)2455
    • Width (mm)935
    • Depth (mm)3
    Related
    • Material mainMelamine
    • Designed inJapan
    • Manufactured inJapan
    • Weight Net (Kg)11.6
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Asia
    Indonesia
    Singapore
    Taiwan
    Thailand
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit