Publish your products
CERARL, Decorative Panel with Type-Q Corner Joint
AICA

CERARL, Decorative Panel with Type-Q Corner Joint

ACCESSORIE Aluminum joiner for CERARL


CERARL

The non-combustible decorative panel is comprised of high temperature and high pressure press formed melamine resin impregnated decorative layers and a specialized non-combustible core.

Main Characteristic of Cerarl
Antibacterial
*not applicable for all products.
Sturdy
Is not easily scratched and strong against impact. Maintains its attractive appearance over many years.
Premium Design
Supports a wide variety of patterns (approx, 500 types) and finishes (15 types).

[NOTE]
Cerarl Panel Textures are available in Texture's Product Page.

Specification
  • COLOR - Silver

    2pieces   - ZK-1021Q
    20pieces - ZK-1201Q


    CERARL

    Composition
    - Protective film
    - Decolative layer
    - Noncombustible core layer

    Specifications
    - Only one side (the side covered with a protective film) of Cerarl products is decorative.
    - Used for wall surfaces, but the underside is not sanded as standard.
    - If you require sanding, please add an "S" at the end of the item number when ordering.

    Maintenance
    - To remove dirt from the surface, use moistened melamine foam (melamine sponge) or wipe away the dirt with a soft cloth dabbed in a neutral detergent. Be sure to use a dry cloth to wipe away the moisture. Do not use a nylon scrub brush, steel wool, or abrasive detergent.

    Storage and Handling
    - Avoid storing directly on the ground or concrete floors, but store flat on palettes. (Please be sure to stack flat to prevent warping.)
    - Do not place objects on to the stack or step on top of it.
    - Do not store near rainwater or places exposed to moisture, direct sunlight, or extremely low or high temperatures.
    - Do not stack upright. Doing so may cause warping.

Technical specification
  • Unique ref.cerarl-type-q-corner
  • Product familyACCESSORIES
  • Product groupCorner Joint
  • TypeAssembly (multiple objects)
  • Date of publishing2019-03-01
  • Edition number1
  • Height (mm)3075
  • Width (mm)21
  • Depth (mm)3
Related
  • Material mainAluminum
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryConstruction - Joining Systems

Region availability

Asia
Indonesia
Singapore
Taiwan
Thailand
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit