Publish your products
[NEW] CERARL Virutect
[NEW] CERARL Virutect
[NEW] CERARL Virutect
[NEW] CERARL Virutect
[NEW] CERARL Virutect
[NEW] CERARL Virutect
    AICA

    [NEW] CERARL Virutect

    WHY VIRUTECT?
    AICA would like to propose “Virutect” for your facility to reduce the number of viruses on the products

    Strong point
    Virutect is the building material which has antiviral performance.

    Mechanism
    Virus has a basic structure consisting of a protein membrane and the nucleic acid.
    Virus whose protein in envelope is destroyed will be inhibited from synthesizing protein and finally die.

    Do you know the risk of virus and bacteria?
    ・Spread of desease in building 
    ・Lost of trust from clients and staff 
    ・Decrease of clients 
    ・Society distrust 
    ・Unsanitary building interiors


    Specification
    • CERARL VIRUTECT TYPE / Noncombustible decorative wall panel 

      Cerarl is well-know as noncombustible decorative panel and AICA added “Anti-virus” performance on Cerarl.
      ■  High heat resistance and moisture resistance. 
      ■  Impact resistance. 
      ■  Recommend to use CERARL Virutect type for the medical, nursing, child care, education facilities, restaurant and toilet areas.

    Technical specification
    • Unique ref.cerarl-virutect
    • Product familyCERARL
    • Product groupNon-Combustible Decorative Panel
    • TypeShowcase (model)
    • Date of publishing2020-07-27
    • Edition number1
    • Height (mm)2455
    • Width (mm)935
    • Depth (mm)3
    Related
    • Material mainMelamine
    • Designed inJapan
    • Manufactured inJapan
    • Weight Net (Kg)11.6
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Asia
    Indonesia
    Singapore
    Taiwan
    Thailand
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit