Publish your products
Living Room AICA CERARL, FYAE1788ZGN
Living Room AICA CERARL, FYAE1788ZGN
Living Room AICA CERARL, FYAE1788ZGN
Living Room AICA CERARL, FYAE1788ZGN
    AICA

    Living Room AICA CERARL, FYAE1788ZGN

    Transform Walls into Works of Art with AICA Cerarl Decorative Panels

    Elevate your interiors with the timeless elegance and resilient beauty of AICA Cerarl Decorative Panels—where innovative design meets enduring performance. Crafted in Japan with exceptional attention to detail, Cerarl panels combine sophisticated aesthetics with cutting-edge functionality, offering a premium solution for both residential and commercial spaces.

    Infused with the spirit of modern architecture and the precision of Japanese craftsmanship, these panels are more than wall coverings—they are statements of style. Whether you're creating a serene sanctuary or a bold, expressive space, Cerarl panels provide a versatile palette of textures, finishes, and colors that ignite creativity.

    Engineered for durability and hygiene, Cerarl’s non-porous surface resists heat, moisture, and stains, making it ideal for high-traffic areas like kitchens, bathrooms, healthcare, and hospitality environments. Easy to install and maintain, they offer the perfect balance between form and function.

    Technical specification
    • Unique ref.living-room-aica-cerarl-fyae1788zgn
    • Product familyAICA x BIMobject Japan
    • Product groupLIVING ROOM
    • TypeShowcase (model)
    • Date of publishing2025-10-01
    • Edition number1
    • Height (mm)2455
    • Width (mm)935
    • Depth (mm)3
    Related
    • Material mainMelamine
    • Designed inJapan
    • Manufactured inJapan
    • Weight Net (Kg)11.6
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Asia
    Indonesia
    Singapore
    Taiwan
    Thailand
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit