Publish your products
TurboChill TCW
Airedale
Archived

TurboChill TCW

The TurboChill™ Water Cooled is a high capacity, water-cooled, single circuit AC chiller, which offers exceptional ESEER values of up to 8.86. With 3 module variants, including the R1234ze TG310 range which has been specifically developed for use with the low Global Warming Potential (GWP) refrigerant R1234ze, the TurboChill™ Water Cooled utilises the latest compressor engineering and benefits from revolutionary new compact evaporator and condenser heat exchanger technology. • 3 module variants (R134a TT300 & TT350, R1234ze TG310) • 394kW – maximum capacity per module • Scalable modular design - enables easy augmentation and reduces space claim • 1 compact case size – 2000mm (H) x 1000m (W) x 1956mm (L) • Extremely silent operation. 2 sound variants; regular quiet (R) and extra quiet (X)
Technical specification
  • Unique ref.TCW
  • Product familyHVAC
  • Product groupChiller
  • TypeObject (single object)
  • Date of publishing2016-07-12
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryHVAC - Chillers
  • IFC classificationChiller
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodePr_60_60_13_96
  • Uniclass 2015 DescriptionWater cooled liquid chillers
  • OmniClass Number23-33 21 00
  • OmniClass TitleChillers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit