Series 80 Air Control Damper

Series 80 Air Control Damper

Manual Air Control Damper with standard 3” shaft extension. 6” or 11” shaft extension options for field installed actuators.

Standard Construction:
Frame:
16 Ga. galvanized steel, 5" x 7/8" channel frame construction with die-formed corner gussets
Blades:
16 Ga. galvanized 3" V formed parallel or opposed closure action
Bearings:
Sintered bronze, oil impregnated
Axles:
1/2" square zinc plated steel
Linkage:
Zinc plated steel concealed in the channel frame
Finish:
Mill galvanized (optional stainless steel)
Optional Components:
Extended Shafts:
3" (80 Model), 6" (81 Model), 11" (82 Model)
Available in single-section sizes from 8" x 8" to 60" x 60"
Technical specification
  • Unique ref.airetech-80
  • Collection setFire Dampers
  • CollectionSeries 80
  • TypeObject (single object)
  • Date of publishing2013-01-24
  • Edition number1
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

North America
United States