The AGSS connector is an essential device for operating theatres. During medical operations, the use of anaesthetic gases contributes to polluting the operating room.
For the sake of a successful operation, it is important to remove these anaesthetic gases.
The anaesthetic gas scavenging system (AGSS) creates a pressure drop and sucks up the pollutant gases.
Specification
- Intuitive use
--- Pressure reduction via the Venturi effect, with direct connection to the air network
--- Display of On/Off status via a green LED
--- Optimum adaptability with 3 types of mounting
- Safety
--- Suction stops immediately on disconnection
--- No risk of gas backflow thanks to non-return valve
--- No risk of network contamination, the AGSS fitting has its own evacuation network
- Anaesthesia under control
--- Suction stops immediately on disconnection
--- Secure suction, non-return valve and visual On/Off signal
--- No risk of network contamination, the AGSS fitting has its own evacuation network
Specifications
- Suction flow rate 45-50 L/min
- Air consumption 40 to 60 L/min
- Max. suction volume 80 L/min
- Air connection Copper pipe 6 x 8 mm
- Gas exhaust connection Copper pipe 13 x 15 mm
- Air operating pressure 5 bar
- Mounting types Trunking, flush, surface
- Dimensions of front panel 160 x 160 mm
- Dimensions of flush-mounted box 150 x 150 x 60 mm
- Plastic adaptor 20 mm
- Weight Trunking: 670 g, flush: 1850 g, surface: 2100 g
- Regulatory compliance Class IIa medical device with CE 0044 markings, distributed by Air liquide Medical Systems S.A. Read the user manual carefully. ISO 9170-2 standard.
- Life time 15 years