The Danube high pressure gas station, specially designed for medical gas distribution, has a fully automatic switch-over system to provide a continuous supply to medical gas networks from cylinders or bundles of cylinders.
This equipment adapts to your requirements, and can be used as a main source or as a backup source for your gas pipeline.
The Danube high pressure gas station can be installed outdoors or indoors and according to two types of mounting: directly on a wall or pre-mounted on a grid.
Specification
- Modular configuration
--- Compatible with all medical gases
--- Available for single or double stage network standard
--- With two maximum flow rates: 40 or 80 Nm3/h
--- Exterior or interior mounting and direct or grid mounting
- Simplified installation
--- Reduced weight and dimensions
--- Two-part equipment
--- Use of standard tools
--- Quick and intuitive assembly by just one technician
- Ultra-reliable operation
--- 100% automatic pneumatic inversion
--- Piston regulator with patented valve
--- Stable pressure guaranteed thanks to its two-stage pressure reduction system
--- Immediate pressure readings (manometer always visible)
Specifications
- Available gases: O2, Air, N2O, CO2, N2 (Not compatible with acetylene and corrosive gases)
- Number of cylinders: Configuration from 1 to n cylinders
- Inlet pressure: Up to 200 bar
- Outlet pressure SSN: Between 4 and 5 bar (preset to 5 bar) / DSN: Between 8 and 9 bar (preset to 8.5 bar)
- Inlet fitting: A double ring for copper tube 5x10 mm
- Outlet fitting: A double ring for copper tube 12x14 mm
- Dimensions SSN: Main: 456x772 (mm) Back-up: 236x714 (mm) / DSN: Main: 456x608 (mm) Back-up: 236x714 (mm)
- Weight Main unit: Between 13.5 kg and 16.7 kg according to product ref. / Back-up unit: Between 6.1 kg and 9.5 kg according to product ref.
- Regulatory compliance: Class llb medical device with CE 0459 marking, manufactured by Air Liquide Medical Systems S.A. ISO 7396-1 and ISO 10524-2 standards. Read the user manual carefully.
- Life time: 15 years