Publish your products
DANUBE Back-up High Pressure Gas Station
DANUBE Back-up High Pressure Gas Station

    DANUBE Back-up High Pressure Gas Station

    The Danube high pressure gas station, specially designed for medical gas distribution, has a fully automatic switch-over system to provide a continuous supply to medical gas networks from cylinders or bundles of cylinders. This equipment adapts to your requirements, and can be used as a main source or as a backup source for your gas pipeline. The Danube high pressure gas station can be installed outdoors or indoors and according to two types of mounting: directly on a wall or pre-mounted on a grid.
    Specification
    • - Modular configuration --- Compatible with all medical gases --- Available for single or double stage network standard --- With two maximum flow rates: 40 or 80 Nm3/h --- Exterior or interior mounting and direct or grid mounting - Simplified installation --- Reduced weight and dimensions --- Two-part equipment --- Use of standard tools --- Quick and intuitive assembly by just one technician - Ultra-reliable operation --- 100% automatic pneumatic inversion --- Piston regulator with patented valve --- Stable pressure guaranteed thanks to its two-stage pressure reduction system --- Immediate pressure readings (manometer always visible) Specifications - Available gases: O2, Air, N2O, CO2, N2 (Not compatible with acetylene and corrosive gases) - Number of cylinders: Configuration from 1 to n cylinders - Inlet pressure: Up to 200 bar - Outlet pressure SSN: Between 4 and 5 bar (preset to 5 bar) / DSN: Between 8 and 9 bar (preset to 8.5 bar) - Inlet fitting: A double ring for copper tube 5x10 mm - Outlet fitting: A double ring for copper tube 12x14 mm - Dimensions SSN: Main: 456x772 (mm) Back-up: 236x714 (mm) / DSN: Main: 456x608 (mm) Back-up: 236x714 (mm) - Weight Main unit: Between 13.5 kg and 16.7 kg according to product ref. / Back-up unit: Between 6.1 kg and 9.5 kg according to product ref. - Regulatory compliance: Class llb medical device with CE 0459 marking, manufactured by Air Liquide Medical Systems S.A. ISO 7396-1 and ISO 10524-2 standards. Read the user manual carefully. - Life time: 15 years
    Technical specification
    • Unique ref.danubebackup
    • Product familyMedical pipeline system
    • Product groupHigh Pressure Gas Station
    • TypeObject (single object)
    • Date of publishing2018-11-19
    • Edition number1
    • Height (mm)714
    • Width (mm)236
    • Depth (mm)214
    Related
    • Material mainSteel
    • Material secondaryCopper
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)9.5
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationDistribution Flow Element
    • UNSPSC nameGas regulators
    • UNSPSC code40142201
    • Uniclass 2015 CodeCo_55_20_50
    • Uniclass 2015 DescriptionGas distribution complexes
    • OmniClass Number23-25 33 00
    • OmniClass TitleMedical Gas Products
    • CSI UniFormat II CodeD3040
    • CSI UniFormat II TitleDistribution Systems

    Region availability

    Europe
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit