Publish your products
Minivac

Minivac

Compact and independent vacuum plant Oil-free technology
Specification
  • - Oil-less piston vacuum pumps (PS) or oil-free rotary vane vacuum pumps (ARICA) - Regulation by mechanical vacuum switch for MINIVAC 1 - Regulation by MILLENIUM or CYCLIC 2020 for MINIVAC 2 and 3 - Receiver : 70 litres - Inlet bacterial filtration - Set of suction and exhaust hoses - Ready-to-run plants - Fit to NF EN ISO 7396-1 and HTM BS standard
Technical specification
  • Unique ref.minivac
  • Product familyMedical pipeline system
  • Product groupVaccum pump
  • TypeObject (single object)
  • Date of publishing2018-11-19
  • Edition number1
  • Height (mm)660
  • Width (mm)860
  • Depth (mm)1265
Related
  • Material mainSteel
  • Material secondaryStainless steel
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)220
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationDistribution Flow Element
  • UNSPSC nameGas regulators
  • UNSPSC code40142201
  • Uniclass 2015 CodeCo_55_20_50
  • Uniclass 2015 DescriptionGas distribution complexes
  • OmniClass Number23-25 33 00
  • OmniClass TitleMedical Gas Products
  • CSI UniFormat II CodeD3040
  • CSI UniFormat II TitleDistribution Systems

Region availability

Europe
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit