Publish your products
Pigtail
Pigtail

    Pigtail

    Pigtails are the final connectors of the high pressure gas station. They supply the gas network by connecting the valve-boxes with the cylinders at high pressure.
    Specification
    • - Simplified use --- Simply tighten/loosen by hand to replace cylinders ---Modifiable mounting direction, from the right or from the left - Compact --- Guaranteed safety --- Connected by hand, impossible to disconnect under pressure --- Pigtail sealed with the valve-box - Robustness --- Unbreakable connection with induction brazing --- Longer life (made of stainless steel) --- No damage to the connections on the cylinder side, thanks to tool-free connection - Pigtail --- Essential to the Danube gas station --- Safer supply to the network --- Tightened/loosened by hand, simple and no risk of damaging the connectors --- Greater modularity thanks to connection from the left or from the right Specifications - Available gases O2, Air, N2O, CO2 and N2 - Operating pressure Up to 200 bar - Inlet fi ttings NF and other standards - Weight 712.5 g - Materials 316 L stainless steel tube, brass fi ttings - Regulatory compliance Class lla medical device with CE 0459 marking, manufactured by Air Liquide Medical Systems S.A. ISO 21969 standard. Read the user manual carefully. - Life time 15 years
    Technical specification
    • Unique ref.pigtail
    • Product familyMedical pipeline system
    • Product groupHigh Pressure Gas Station
    • TypeObject (single object)
    • Date of publishing2018-11-19
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryStainless steel
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)712
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationDistribution Flow Element
    • UNSPSC nameGas regulators
    • UNSPSC code40142201
    • Uniclass 2015 CodeCo_55_20_50
    • Uniclass 2015 DescriptionGas distribution complexes
    • OmniClass Number23-25 33 00
    • OmniClass TitleMedical Gas Products
    • CSI UniFormat II CodeD3040
    • CSI UniFormat II TitleDistribution Systems

    Region availability

    Europe
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit