Publish your products
Pressure sensor
Pressure sensor

    Pressure sensor

    Analogue pressure sensor are the key components in pressure monitoring. Installed all along the network, from the high pressure gas station to the wall outlet, they are Vigi‘s information source.
    Specification
    • - Versatility --- Measurement range to 250 bar for gases and to -1000 bar for vacuum --- Adaptable to all medical gases - Safety --- Continuous monitoring of medical gas networks from the high pressure gas station --- to the wall outlet - Performance --- Immediate data transmission to Vigi --- Greater accuracy: pressure calculated in real time to within one tenth - Network pressure under control --- Continuous pressure measurement --- Perfect precision, data expressed to within one 10th Specifications - Electrical connection Mini-DIN, Pin 3: +Power, Pin 1: Signal, Red: +Power, Blue: Signal - Regulatory compliance CE marked product (directive 2004/108/CE), distributed by Air Liquide Medical Systems S.A. Read the user manual carefully. ISO 60601-1-2 standard. - Life time 10 years
    Technical specification
    • Unique ref.pressuresensor
    • Product familyMedical pipeline system
    • Product groupAlarm system
    • TypeObject (single object)
    • Date of publishing2018-11-19
    • Edition number1
    • Height (mm)97
    • Width (mm)23
    • Depth (mm)23
    Related
    • Material mainPlastic
    • Material secondarySteel
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationDistribution Flow Element
    • UNSPSC nameGas regulators
    • UNSPSC code40142201
    • Uniclass 2015 CodeCo_55_20_50
    • Uniclass 2015 DescriptionGas distribution complexes
    • OmniClass Number23-25 33 00
    • OmniClass TitleMedical Gas Products
    • CSI UniFormat II CodeD3040
    • CSI UniFormat II TitleDistribution Systems

    Region availability

    Europe
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit