Publish your products
Motorized plenum Daikin standard 7_8 dampers
Motorized plenum Daikin standard 7_8 dampers
    Airzone

    Motorized plenum Daikin standard 7_8 dampers

    Airzone motorized plenum with collar that mechanically adapts to the main ducted AC units.

    Airzone motorized plenum includes:

    ● Main control board that controls the system through wired and wireless devices.

    ● Webserver Airzone Cloud Wi-Fi.

    ● Communication gateway (for more information, see the technical datasheet of the gateway).

    ● Wi-Fi electricity consumption measurement pack Airzone.

    ● Round dampers of 200/150 mm in diameter.

    ● Manual airflow control system.

    ● Controlled mechanical ventilation (CMV) input of 150 mm in diameter.

    ● Air purification system through ionization.

    ● Air quality meter AirQ Sensor; with bus cable (15m).

    ● Depending on the motorized plenum (nº of dampers and settings) and the controlled indoor unit, the sound pressure may vary to ±3 dB(A) and the pressure drop may vary from 5 to 15 Pa.

    Specification
    • Easyzone-motorized plenum is the perfect solution to optimize the performance of installations with VRF or Inverter units. This solution consists of a plug&play system that transforms ducted AC units into highly-efficient zoning systems. Main features: • Independent temperatures • Easy to install • Energy efficiency optimization • Maximum modularity • Economic savings • Possibility of remote control It is factory-wired to avoid any wiring errors.
    Technical specification
    • Unique ref.Easyzone_AZEZ6DAIST_7_8
    • Product familyEasyzone
    • Product groupMotorized plenum
    • TypeObject (single object)
    • Date of publishing2017-03-30
    • Edition number1
    • Height (mm)515
    • Width (mm)1425
    • Depth (mm)454
    Related
    • Material mainGalvanized steel
    • Material secondarySheet metal
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • IFC classificationDistribution Control Element
    • ETIM CodeEC011777
    • ETIM NamePlenum for airconditioning unit
    • UNSPSC nameDucts
    • UNSPSC code401419
    • Uniclass 2015 CodeSs_65_80
    • Uniclass 2015 DescriptionAir conditioning systems
    • CSI MasterFormat 2014 Code23 09 33
    • CSI MasterFormat 2014 TitleElectric and Electronic Control System for HVAC
    • OmniClass Number23-33 49 00
    • OmniClass TitleHVAC Ductwork
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    Europe Asia North America South America Africa
    Åland Islands
    Afghanistan
    Anguilla
    Argentina
    Egypt
    Albania
    Bahrain
    Antigua and Barbuda
    Bolivia
    Morocco
    Andorra
    Iran
    Aruba
    Brazil
    Austria
    Iraq
    Barbados
    Chile
    Belarus
    Israel
    Belize
    Colombia
    Belgium
    Jordan
    Bermuda
    Ecuador
    Bosnia and Herzegovina
    Kuwait
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Bulgaria
    Lebanon
    Canada
    French Guiana
    Croatia
    Oman
    Caribbean Netherlands
    Guyana
    Cyprus
    Palestine
    Cayman Islands
    Paraguay
    Czech Republic
    Qatar
    Collectivity of Saint Martin
    Peru
    Denmark
    Saudi Arabia
    Costa Rica
    Suriname
    Estonia
    Syria
    Cuba
    Uruguay
    Faroe Islands
    Türkiye
    Curaçao
    Venezuela
    Finland
    United Arab Emirates
    Dominica
    France
    Yemen
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit