Device to manage and integrate fancoil units remotely from the Cloud. Online control with the “Airzone Cloud” App (available for iOS and Android). Wireless Wi-Fi connection. Externally powered at 110 / 230 Vac. Mounted on DIN rail. Features: • Control of the parameters of the unit. • Dual Wi-FI communications (2.4/5 GHz). • Possibility of integration via Local API and Cloud API. • Communication errors detection. • Temperature and operating mode time schedules. • Multi-user and multi-session. • Port for integration via Modbus/BACnet protocol. • 2 relays for control of solenoid valves on demand. • 3 relays for control of up to 3 speeds. • 3 0-10 V outputs for control of cooling valve, heating valve and fan. • 3 digital inputs for open window detection, occupancy detection and Eco mode. • 3 analogue probe inputs for measuring room temperature, heating battery temperature and cooling battery temperature. For further information about our products, go to airzonecontrol.com.
Region availability
| Europe | Asia | North America | South America | Africa |
|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Argentina | Egypt |
Albania | Bahrain | Antigua and Barbuda | Bolivia | Morocco |
Andorra | Iran | Aruba | Brazil | |
Austria | Iraq | Barbados | Chile | |
Belarus | Israel | Belize | Colombia | |
Belgium | Jordan | Bermuda | Ecuador | |
Bosnia and Herzegovina | Kuwait | British Virgin Islands | Falkland Islands (Islas Malvinas) | |
Bulgaria | Lebanon | Canada | French Guiana | |
Croatia | Oman | Caribbean Netherlands | Guyana | |
Cyprus | Palestine | Cayman Islands | Paraguay | |
Czech Republic | Qatar | Collectivity of Saint Martin | Peru | |
Denmark | Saudi Arabia | Costa Rica | Suriname | |
Estonia | Syria | Cuba | Uruguay | |
Faroe Islands | Türkiye | Curaçao | Venezuela | |
Finland | United Arab Emirates | Dominica | ||
France | Yemen | Dominican Republic | ||
Germany | El Salvador | |||
Gibraltar | Greenland | |||
Greece | Grenada | |||
Guernsey | Guadeloupe | |||
Hungary | Guatemala | |||
Iceland | Haiti | |||
Ireland | Honduras | |||
Isle of Man | Jamaica | |||
Italy | Martinique | |||
Jersey | Mexico | |||
Latvia | Montserrat | |||
Liechtenstein | Nicaragua | |||
Lithuania | Panama | |||
Luxembourg | Puerto Rico | |||
Malta | Saint Kitts and Nevis | |||
Moldova | Saint Lucia | |||
Monaco | Saint Pierre and Miquelon | |||
Montenegro | Saint Vincent and the Grenadines | |||
Netherlands | Saint-Barthélemy | |||
North Macedonia | Sint Maarten | |||
Norway | The Bahamas | |||
Poland | Trinidad and Tobago | |||
Portugal | Turks and Caicos Islands | |||
Romania | U.S. Virgin Islands | |||
Russia | United States | |||
San Marino | ||||
Serbia | ||||
Slovakia | ||||
Slovenia | ||||
Spain | ||||
Svalbard and Jan Mayen | ||||
Sweden | ||||
Switzerland | ||||
Ukraine | ||||
United Kingdom | ||||
Vatican City |