Publish your products
Certified Hot-Dip Galvanised Metal Cable Tray CMCGC
Aiscan

Certified Hot-Dip Galvanised Metal Cable Tray CMCGC

It features a Class 5 corrosion resistance rating. It provides electrical continuity and is non-flame propagating. It has a greater thickness than its standard variant. Thanks to its UNIFAST plug-in joining system between sections, which makes installation faster and easier, no screws or additional accessories are required to join sections together. 

We also offer finishes in EZ, G.C, A.R, and INOX for systems in any type of environment.

Specification
  • Technical characteristics in accordance with standard UNE-EN 61537, hot-dip galvanised in accordance with UNE-EN ISO 1461. Its composition is cold-rolled steel DC01, UNE-EN 10130. It has an impact resistance of 20J at -40°C. 

    The operating temperature ranges from -40°C to 150°C. *Installation of this product shall be carried out in accordance with the instructions of the R.E.B.T.

Technical specification
  • Unique ref.certified-hot-dip-galvanised-metal-cable-tray-cmcgc
  • TypeObject (single object)
  • Date of publishing2026-06-09
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Distribution
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit