Publish your products
2-seater sofa LABYRINT
2-seater sofa LABYRINT
2-seater sofa LABYRINT
2-seater sofa LABYRINT
2-seater sofa LABYRINT
2-seater sofa LABYRINT
    Archived

    2-seater sofa LABYRINT

    4.0 out of 5 stars4.0(15 reviews)
    • Removable covers
    • Classic design
    • Solid wooden legs
      Classic 2-seater sofa with removable covers, extended zippers and wooden legs.
    Specification
      • Seat height:450 mm
      • Seat depth:510 mm
      • Width:1330 mm
      • Material:Fabric
      • Composition:100% Polyester
      • Durability:75000 Md
      • Stand material:Solid wood
      • Number of seats:2
      • Washable:60°
      • Weight:47.55 kg
      • Quality- & eco-labelling:Möbelfakta
    Technical specification
    • Unique ref.2-seater-sofa-LABYRINT
    • Product familyLounge and hallway
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2021-11-17
    • Edition number1
    • Height (mm)800
    • Width (mm)1330
    • Depth (mm)510
    Related
    • Material mainFabric
    • Weight Net (Kg)47.55
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas