Publish your products
3 drawers unit FLEXUS 375x360x410mm

3 drawers unit FLEXUS 375x360x410mm

  • Use standalone
  • Place in a shelving unit
  • Fits the FLEXUS and NOMAD shelves

    Practical drawer unit with three drawers for a simple furnishing solution that suits your needs.
Specification
    • Height:375 mm
    • Width:360 mm
    • Depth:410 mm
    • Colour:White
    • Material:Laminate
    • Number of drawers:3
    • Weight:15.4 kg
    • Assembly:Assembled
Technical specification
  • Unique ref.3-drawers-unit-FLEXUS-375x360x410mm
  • Product familyOffice and conference
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2022-08-31
  • Edition number1
  • Height (mm)375
  • Width (mm)360
  • Depth (mm)410
Related
  • Material mainWood
  • Weight Net (Kg)15.4
Classification
  • BIMobject CategoryFurniture - Office Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78_25
  • Uniclass 2015 DescriptionDrawer units

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit